If PC control is the right solution for your PiCPro® application, MMC for PC is the control you need. It offers the benefits of PC control without sacrificing the reliability and robustness your industrial motion application requires. MMC for PC provides a plug-and-play solution for integrating machine and motion control applications developed with our PiCPro Programming Software into your machine's operator-interface PC.
Family Member
Description
Dimensions: inches(mm) W x H x D
MMC for PC – SERCOS
32 axis, SERCOS-interfaced
1/2 slot PCI bus form factor
MMC for PC – Analog
Up to 32 axis (see ASIU below)
ASIU-A2
2-1/2 axis, analog servo interface
2.25(57.15) x 9.59(243.59) x 5.25(133.3)
ASIU-A4
4-1/2 axis, analog servo interface
MMC for PC – D Option
DeviceNet Master Interface
Additional 1/2 slot PCI bus width (no backplane connection)
MMC for PC – P Option
Profibus Master Interface
ASIU Feature
Model
Motion Network Interface
1 in/1 out
Analog Outputs
2
4
Encoder Inputs
3
5
Drive Interface Inputs (24 VDC)
Drive Interface Outputs (24 VDC)
8
Axis Fast Inputs
Analog Inputs
1
General Purpose Inputs (24 VDC)
22
28
General Purpose Outputs (24 VDC)
16