PC Card Motion Controllers

ZMP-Synqnet-CPCI3U Medium

ZMP-SynqNet

These high-performance 64-bit controllers use a 466MHz MPC8245 PowerPC processor for maximum flexibility and speed. Available in both PCI and CPCI-3U form factors, these controllers are optimized to work with MechaWare™ and can support up to 64 axes.
 

More about ZMP-SynqNet >>
Product image not available

MMC for PC

For PicPro systems, this series of PC Card controllers includes a 32-bit RISC processor that provides real-time control for up to 32 axes. Servo amplifiers can be connected using either a SERCOS fiber optic interface or an analog interface.

More about MMC for PC >>

Serviced PC Cards

 

The XMP-SynqNet, XMP SynqNet PCPCI-uD , XMP-Analog, DSP and DSP LC controllers are no longer available for new applications. However, we continue to service these PC Card controllers for existing customers.

More about Serviced PC Cards >>