Drive-Resident MMC Smart Drive Controller

Our drive-resident controller for PiCPro® systems fits inside a standard MMC Smart Drive to provide control for up to 16 axes without increasing your machine’s footprint or wiring requirements. These rugged industrial controls provide 8 digital inputs, 4 digital outputs and 1 analog Input, with expandability via our Slice and Block I/O modules. Like our entire MMC family, these controls can be easily programmed using our IEC 61131-based PiCPro Programming Software.

Find a Distributor
Contact Us
1-540-633-3545

 

Features

  • Up to 16 axes of control: daisy-chain up to 16 Digital MMC Smart Drives with simple RJ45 connectors and readily available CAT5 cable
  • Single-point IEC 61131-based application programming software with the choice of graphical ladder logic, function block or structured text programming
  • 8 DC inputs and 8 DC outputs for machine control I/O
  • 8 digital inputs, 4 digital outputs and 1 analog Input for drive I/O
  • Applications that require I/O beyond what is available on the control and the drives are easily expanded using Slice and Block I/O
  • Built-in 10/100 Ethernet port for connecting to third-party devices, transferring data and running PiCPro® over Ethernet either directly or remotely
  • Real-time data from the system drives, such as torque, current and fault history, is available to your application program over Digital Link
  • Download firmware or parameters to all drives on the network at once with a single click of the mouse using PiCPro
  • Auxiliary feedback port for 1.5 axis master/slave applications
  • HMI serial port connection
  • Motor feedback for Kollmorgen AKM™, Cartridge DDR® or Housed DDR servomotors

 

Benefits

  • Industrial motion control solution that makes it easy to integrate machine and motion control into your machine’s PC operator interface
  • A robust, PC control that’s easy to program, commission and maintain
  • Everything you need for logic, motion and communications in a PC Card—no need for a soft logic package, motion interface card or I/O bus interface card
  • PiCPro® programming software offers the choice of IEC 61131-3 graphical ladder, function block and structured text programming
  • Real-time control, with no special PC operating system add-ons
  • DeviceNet or Profibus intelligent I/O devices can be easily integrated with your application using the optional plug-in interface and simple name-based data transfer software
  • PC crash survival, with an on-board processor that is dedicated to control and immune to host PC lock-ups

 

 

  

Family Member 

Description 

Dimensions 

Controls 

MMC-D1 

1 Axis  

Installs inside Digital MMC Smart Drive 

MMC-D2 

2 Axis 

Installs inside Digital MMC Smart Drive 

MMC-D4 

4 Axis 

Installs inside Digital MMC Smart Drive 

MMC-D8

8 Axis

Installls inside Digital MMC Smart Drive

MMC-D16 

16 Axis 

Installs inside Digital MMC Smart Drive 

 

Feature 

MMC-D1 

MMC-D2 

MMC-D4 

MMC-D8

MMC-D16 

Closed Loop Axes  

1  

2  

4  

4

16  

Digitizing (Read-Only or Half) Axes  

1  

2  

4  

4

16  

Processor Speed  

Std.   

Std.   

Std. 

X1.5

X1.5 

Application Memory  

1.3 MBytes  

1.3 MBytes  

1.3 MBytes  

1.3 MBytes

1.3 MBytes  

General Purpose Inputs (24VDC)  

8  

8  

8  

8

8  

General Purpose Outputs (24VDC)  

8  

8  

8  

8

8  

Drive I/O  

8 Input; 4 Outputs, 1 Analog Input (12-bit) per drive in the system  

User Serial Port  

Yes  

Yes  

Yes  

Yes

Yes  

Block I/O Capability  

No  

Yes  

Yes  

Yes

Yes  

On-Board Ethernet Capability  

No  

Yes  

Yes  

Yes

Yes  

Option Module Support  

No  

No  

No  

No

No  

32 I/O, Ethernet, DeviceNet, Profibus  

N/A  

N/A  

N/A  

N/A

N/A  

 

TypeTitleSizeDate 
TypeTitleSizeDate 
TypeTitleSizeDate