SynqNet®

SynqNet® motion controllers offer maximum servo performance and flexibility for demanding motion systems. OEMs can use MechaWare® and Bode Tool™ to implement perfect-fit control solutions using “off-the-shelf” hardware. The SynqNet network provides the convenience and low cost of 100BaseT cabling with the benefits of real-time determinism.

Contact Us
Contact Us
1-540-633-3545

 

Motion Programming


The MPI (Motion Programming Interface) is an object-oriented C/C++ programming library for use with SynqNet® motion controllers. You can also program SynqNet motion controllers using the MPX library, a Windows-based .NET API for programming in Visual Basic and other ActiveX-enabled environments.
More about Motion Programming >>

MechaWare Programming


Kollmorgen’s MechaWare™ mechatronic toolkit allows you to create advanced servo control algorithms and embedded routines using the MATLAB®/Simulink® graphical workspace from The Mathworks. A library of over 80 function blocks allows for rapid development, validation and instant download onto production-ready hardware.
More about MechaWare Programming >>

 

QMP-SynqNet® Controllers


More about QMP-SynqNet Controllers >>


ZMP-SynqNet®-PCI and ZMP-SynqNet-CPCI Controllers


ZMP bus-based motion controllers are available in PCI and compact PCI form factors, providing high-performance control for applications with up to 64 axes.
More about ZMP-SynqNet Controllers >>

 

 

Servo Drives


Kollmorgen servo drives available for use with SynqNet® systems include our complete family of best-in-class AKD™ servo drives, as well as our S200, S300 and S700 Series.
More about Kollmorgen Servo Drives >>

 

 I/O devices for SynqNet® include the RMB-10V2 Series remote motion block, the complete family of SQIO modular digital and analog I/O interfaces, and a full line of digital, analog and specialty inputs and outputs.

Remote Motion Block


The RMB-10V2 remote motion block connects conventional analog drives into a SynqNet system.
More about the RMB-10V2 Remote Motion Block >>

I/O Interfaces


SynqNet includes a complete family of SQIO modular digital and analog I/O interfaces, combining the SQID interface board with your choice of analog or digital input/output boards to achieve the right solution for your machine.
More about SQIO I/O Interfaces >>

Digital Inputs


SLICE I/O is a modular I/O scheme that provides an expandable set of I/O blocks to any part of the SynqNet-based motion system. Digital input slices are available with 4, 8 or 16 inputs in a complete range of DC and AC voltages and output types.
More about Digital Inputs >>

Digital Outputs


Digital output slices are available with 2 through 16 outputs in a variety of voltages, amperages and output types, including relay and TRIAC versions.
More about Digital Outputs >>

Analog Inputs


4-terminal single-ended analog inputs are available in a complete range of voltages and amperages. We also offer 2-channel thermocouple and PT resistor inputs.
More about Analog Inputs >>

Analog Outputs


2-channel analog outputs are available in standard voltage and amperage ranges.
More about Analog Outputs >>

Specialty I/O Modules and Accessories


We supply the field power supplies and distributors, terminal blocks, end modules and other hardware you need to complete the I/O installation for your SynqNet system.
More about Specialty I/O Modules and Accessories >>

 

 

SynqNet Interface Cables


Pre-built interface cables for your SynqNet network are available in a variety of lengths with MicroD/MicroD, RJ45/RJ45 or RJ45/MicroD connectors.
More about SynqNet Interface Cables >>

Screw Terminal Connections


Non-powered pass-through screw terminal modules are available to mate with a variety of cable connectors.
More about Screw Terminal Connections >>

Power Supplies


These power supplies deliver 24VDC/1.25A power for remote motion blocks.
More about Power Supplies >>

 

US Production