SynqNet

Kollmorgen offers high-performance motion control with PC-based, drive-resident and standalone motion controller products along with I/O solutions, HMI panels and complete programming software.

SynqNet logo medium

SynqNet Overview

SynqNet™ motion controllers offer maximum servo performance and flexibility for demanding motion systems. OEMs can use MechaWare® and Bode Tool™ to implement perfect-fit control solutions using “off-the-shelf” hardware. The SynqNet network provides the convenience and low cost of 100BaseT cabling with the benefits of real-time determinism. More about SynqNet >>

More about SynqNet Overview >>
Product image not available

Software

Kollmorgen offers innovative software solutions for programming every part of the machine, from the servo drive level, to the automated coordination of machine axes, to the human machine interface.

More about Software >>
ZMP-Synqnet-CPCI3U Medium

PC Card Controllers

PC Card controllers for SynqNet include ZMP-SynqNet and QMP-SynqNet. For PiCPro systems, we offer MMC for PC and we continue to provide service for XMP SynqNet and DSP controllers.

More about PC Card Controllers >>
eZMP-Synqnet Medium

eZMP-SynqNet® Controllers

The eZMP is a high performance, standalone motion controller for embedded high-performance applications up to 64 axes. Windows XP Embedded runs on one CPU for process tasks, and embedded motion firmware runs on a second CPU for real-time tasks such as servo loop and trajectory calculations.

More about eZMP-SynqNet® Controllers >>
SynqNet RMB Medium

I/O

These digital and analog I/O devices are optimized for the SynqNet™ 100BT physical layer.

More about I/O >>
SynqNet logo medium

Accessories

We provide all the cables, terminal connectors and power supplies you need to complete the installation of your SynqNet™ network.

More about Accessories >>
US Production