Motion Programming
The MPI (Motion Programming Interface) is an object-oriented C/C++ programming library for use with SynqNet® motion controllers. You can also program SynqNet motion controllers using the MPX library, a Windows-based .NET API for programming in Visual Basic and other ActiveX-enabled environments.
More about Motion Programming >>
MechaWare Programming
Kollmorgen’s MechaWare™ mechatronic toolkit allows you to create advanced servo control algorithms and embedded routines using the MATLAB®/Simulink® graphical workspace from The Mathworks. A library of over 80 function blocks allows for rapid development, validation and instant download onto production-ready hardware.
More about MechaWare Programming >>
QMP-SynqNet® Controllers
More about QMP-SynqNet Controllers >>
eZMP-SynqNet® Controllers
The eZMP is a high performance, standalone motion controller for embedded high-performance applications up to 64 axes. Windows XP Embedded runs on one CPU for process tasks, and embedded motion firmware runs on a second CPU for real-time tasks such as servo loop and trajectory calculations.
More about eZMP-SynqNet Controllers >>
ZMP-SynqNet®-PCI and ZMP-SynqNet-CPCI Controllers
ZMP bus-based motion controllers are available in PCI and compact PCI form factors, providing high-performance control for applications with up to 64 axes.
More about ZMP-SynqNet Controllers >>
Servo Drives
Kollmorgen servo drives available for use with SynqNet® systems include our complete family of best-in-class AKD™ servo drives, as well as our S200, S300 and S700 Series.
More about Kollmorgen Servo Drives >>
I/O devices for SynqNet® include the RMB-10V2 Series remote motion block, the complete family of SQIO modular digital and analog I/O interfaces, and a full line of digital, analog and specialty inputs and outputs.
Remote Motion Block
The RMB-10V2 remote motion block connects conventional analog drives into a SynqNet system.
More about the RMB-10V2 Remote Motion Block >>
I/O Interfaces
SynqNet includes a complete family of SQIO modular digital and analog I/O interfaces, combining the SQID interface board with your choice of analog or digital input/output boards to achieve the right solution for your machine.
More about SQIO I/O Interfaces >>
Digital Inputs
SLICE I/O is a modular I/O scheme that provides an expandable set of I/O blocks to any part of the SynqNet-based motion system. Digital input slices are available with 4, 8 or 16 inputs in a complete range of DC and AC voltages and output types.
More about Digital Inputs >>
Digital Outputs
Digital output slices are available with 2 through 16 outputs in a variety of voltages, amperages and output types, including relay and TRIAC versions.
More about Digital Outputs >>
Analog Inputs
4-terminal single-ended analog inputs are available in a complete range of voltages and amperages. We also offer 2-channel thermocouple and PT resistor inputs.
More about Analog Inputs >>
Analog Outputs
2-channel analog outputs are available in standard voltage and amperage ranges.
More about Analog Outputs >>
Specialty I/O Modules and Accessories
We supply the field power supplies and distributors, terminal blocks, end modules and other hardware you need to complete the I/O installation for your SynqNet system.
More about Specialty I/O Modules and Accessories >>