PicPro HMI

The operator interface is one of the most important parts of your machine. Usability is key. You need an HMI with the input and display options best suited to the operating environment and the machine’s specific functionality.

Product image not available

H-Series Operator Interface Terminals

The PiCPro® H-Series is an affordable touchscreen and keypad HMI panel in seven sizes from 3 to 10.4 inches.

More about H-Series Operator Interface Terminals >>
Product image not available

EXTER Operator Interface Terminals

The EXTER™ Series includes a complete family of operator interface solutions for PiCPro, with keypad, function key and touchscreen options in a wide variety of sizes.

More about EXTER Operator Interface Terminals >>
US Production