PiCPro®

PiCPro® provides a complete, general-purpose automation platform including motion controllers, servo motors and drives, operator interfaces and all the software needed to create a complete solution.

PiCPro Family Medium

PiCPro® Overview

PiCPro® provides a complete, general-purpose automation platform including motion controllers, servo motors and drives, operator interfaces and software. PiCPro is ideal for packaging, printing, converting and other industries that rely on IEC 61131 standards and prefer a choice of PC-based, drive-resident or standalone controls.

More about PiCPro® Overview >>
Product image not available

PLC Programming for PicPro

PiCPro® provides a single-point programming environment for your entire application. In addition to function block programming for motion control and structured text programming for high level operations, PiCPro integrates a complete ladder logic instruction set to simplify PLC programming.

More about PLC Programming for PicPro >>
MMC Standalone medium image

Controller Hardware

For PiCPro® systems, we offer Standalone MMC and PiC900/90 controllers

More about Controller Hardware >>
Product image not available

I/O

These slice and block I/O devices are optimized for the PiCPro® distributed I/O network, which supports Ethernet, Profibus or DeviceNet.

More about I/O >>
Product image not available

HMI

The operator interface is one of the most important parts of your machine. Usability is key. You need an HMI with the input and display options best suited to the operating environment and the machine’s specific functionality.

More about HMI >>
DL-DIU Medium

Accessories

Kollmorgen supplies the cables and options you need for your PiCPro® machine control solution.

More about Accessories >>
US Production