Screw Terminal Connections

These non-powered pass-through screw terminal modules are available in configurations to mate with a variety of cable connectors.

Contact Us
Contact Us
1-540-633-3545
  • STC-136: Converts two CBL-68 to screw terminal connections. One cable is required for every four axes. Screw terminals are wired 1-to-1 to the 68 pin cable connector. Part number: C002-0012
US Production