Rodless Positioners - R2A Medium

R2A Series

The R2A Series offers a carriage bearing design that produces lower bearing friction, smoother operation and zero running clearance. A flexible seal prevents environmental contamination and ensures long life, making the R2A Series an effective solution for industrial-grade requirements.

More about R2A Series >>
Rodless Positioners - R3 Medium

R3 Series

R3 Series rodless positioners provide a robust design with an internal linear motion guide rail and built-in flexible seal to ensure reliable operation in industrial environments. Equipped for high loads or high acceleration with maximum duty cycle, the R3 Series is available with either belt drive for the most rapid moves or screw drive for the highest thrust capacity and repeatability.

More about R3 Series >>
Rodless Positioners - R4 Medium

R4 Series

The R4 Series is our most powerful rodless positioner, designed to quickly accelerate, accurately position and reliably support the heaviest loads. An internal linear motion guide rail with a built-in flexible seal withstands maximum duty cycle in harsh industrial environments. 

More about R4 Series >>