The URS Series of Kollmorgen Precision Tables offers compact dimensions while out performing conventional positioning tables. This is made possible by a unique “U” shaped guide rail and a recirculating bearing module, which provides the dual functions of a guide block and a ball screw nut. The “U” shaped guide rail design offers a highly rigid structure resistant to bending, allowing the URS to be single-end supported. Additionally, the bearing module contains four ball circuits which deliver high load capacity, high accuracy and high rigidity.
URS SPECIFICATIONS