Electric Cylinders
Direct descendents of hydraulic and
pneumatic cylinders, electric cylinders offer direct power transmission and
electronic control, maximum thrust efficiency and superior mounting flexibility,
including the ability to isolate the motor and main cylinder body from the work
area. Our industry-leading electric cylinders are practically maintenance-free,
providinga simple, cost-effective and highly adaptable solution for rigid or
pivoting linear motion applications.

N2 Series Electric Cylinders
The N2 Series offers an economical, light-duty design with a small package size. Durable and easy to use, these electric cylinders provide simple extend-and-retract motion, with the ability to position either to predetermined stop locations or to an analog voltage input.
More about N2 Series Electric Cylinders >>
EC1 Series
The EC1 Series offers a limited selection of application solutions designed to reduce cost and minimize cylinder frame size by 30 to 40 percent. The small package design is perfect for converting from pneumatic cylinders in many applications.
More about EC1 Series >>
EC2 Series
EC2 Series electric cylinders are an economical solution for light to moderate thrust loads. With a choice of ball or lead screw designs, these cylinders yield quiet operation, low backlash and high accuracy with a selection of motor-to-screw reduction types.
More about EC2 Series >>
EC3 Series
The EC3 Series provides a robust linear motion package for moderate to heavy thrust loads. They are available with a ball or lead screw and a variety of motor-to-screw reduction ratios, providing exceptionally quiet operation, low backlash and high accuracy.
More about EC3 Series >>
EC4 Series
The EC4 Series is a heavy-duty motion package designed to move heavy thrust loads with superior precision and minimal backlash. This series features precision-rolled ball screws with a selection of motor-to-screw reduction ratios.
More about EC4 Series >>
EC5 Series
For the heaviest thrust loads, our EC5 Series offers an extremely robust design with precision-rolled ball screws available with a selection of motor-to-screw reduction ratios. Like all our electric cylinders, they provide exceptional accuracy, low backlash and quiet operation.
More about EC5 Series >>