DS4/6 Series

These modular positioning tables provide the design flexibility and options to suit a wide variety of demanding, high-precision positioning applications. An innovative magnetic cover strip protects the entire length of the screw and linear bearing system, providing for operator safety while sealing out contamination. The DS4/6 series is available in single- and multi-axis configurations including XY, XZ, XYZ and Cartesian arrangements.

Contact Us
Contact Us
1-540-633-3545

Companion Products

  • AKD
    AKD

    We designed our next-generation AKD® Series with the versatility, communications, power an... Learn More >>

  • P7000 Series
    P7000 Series

    Kollmorgen's P7000 stepper drives provide you servo-like system performance with the cost ... Learn More >>

  • AKM Series
    AKM Series

    Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivi... Learn More >>

 

Motors available for use with the DS4/6 Series include:

 

  • KollmorgenT22T/V and T32T/V Series hybrid stepper motors (P7000 drive recommended)
  • Kollmorgen AKM23C, 23D, 42E, and 42G Series AKM™ brushless servo motors
  • NEMA 17, 23 and 34 custom motor mounts

 

Features

  • Max lengths up to 2,000 mm (79 in)
  • Load capacities up to 630 kg (1,340 lbs)
  • Positional accuracies as low as 8 µm
  • Repeatability as low as ±1.3 µm
  • Stepper, brushless servo and custom motor options
  • Magnetic seal strips protect internal components
  • Precision-machined, high-strength extruded aluminum
  • Stainless steel square rails for long life
  • High-efficiency ball screw
  • Long bearing modules for stable accuracy and smooth motion
  • Metric dimensions and mounting features

 

Options

  • Stainless steel square rails for long life
  • Bellows and Oldham couplings
  • Limit and home sensors
  • Linear encoder
  • Mounting plates and brackets
  • Inline and parallel motor orientations
  • Clean room, class 100
  • Motor or shaft brake
  • Toe clamps, riser blocks

DS4 Series Specifications

Travel (mm) 50 100 150 200 250 300 350 400 450 500 550 600
Overall Height (mm) 47
Width (mm) 95
Positional Accuracy (microns):  
    Commercial Grade 12 12 14 20 22 24 26 26 28 34 36 40
    Precision Grade 8 8 10 12 12 14 14 16 19 21 23 25
Straightness & Flatness (microns) 6 6 9 12 12 14 18 21 23 23 25 25
Bi-Directional Repeatability, Open Loop:  
    Commercial Grade (microns) +/- 3
    Precision Grade (microns) +/-1
.3
Pitch / Yaw (arc-sec):  
    Commercial Grade 20 24 28 36 40 44 47 53 56 61 64 68
    Precision Grade 12 14 17 22 25 27 29 33 35 38 40 42
Load Capacity, Normal (kg) (max) 170
Axial Load Capacity (kg) 95
Acceleration (max) (m/sec2) 20
Moving Mass (kg) 0.75
Total Mass (kg) 2.7 3.0 3.3 3.6 3.9 4.1 4.4 4.7 5.0 5.3 5.6 5.9
Ballscrew Diameter (mm) 16
Duty Cycle (%) 100
Ballscrew Efficiency (%) 90
Max. Breakaway Torque (oz-in) 18
Max. Running Torque (oz-in) 16
Ballscrew Leads Available (mm) 5, 10
Input Inertia (x10-5 kg-m2) 1.17 1.24 1.67 1.93 2.18 2.43 2.68 2.93 3.19 3.44 3.69 3.94
Max. Ballscrew Speed (rev/sec)     80     60 55   50  

DS6 Series Specifications

Travel (mm) 100 200 300 400 500 600 700 800 900 1000 1250 1500 1750 2000
Overall Height (mm) 70
Width (mm) 150
Positional Accuracy (microns):  
    Commercial Grade 12 22 28 39 45 48 92 94 103 105 118 134 154 159
    Precision Grade 12 14 15 20 25 50 - - - - - - - -
Straightness & Flatness (microns)
    Commercial & Precision
    Grade
10 14 17 23 30 33 40 46 50 55 76 95 115 135
Bi-Directional Repeatability, Open Loop:  
    Commercial Grade (microns) +/- 3 +/- 5
    Precision Grade (microns) +/- 1.3 N/A
Load Capacity, Normal (kg) (max) 630
Axial Load Capacity (kg):
    Commercial Grade 200
    Precision Grade 90
Acceleration (max) (m/sec^2) 20
Moving Mass (kg) 2.8
Total Mass (kg) 8.9 10.2 11.5 12.8 14.0 15.4 19.4 20.9 22.4 23.9 27.8 31.6 35.4 40.1
Ballscrew Diameter (mm) 16 25
Duty Cycle (%) 100
Ballscrew Efficiency 90 80
Max. Breakaway Torque (oz-in) 18 55
Max. Running Torque (oz-in) 16 48
Ballscrew Lead Available (mm) 5, 10 5, 10, 25
Input Inertia (10^-5kb-m^2) 3.8 4.4 5 5.5 6.1 6.7 37 40.4 43.9 47.3 56 64.5 73.2 81.9
Max. Ballscrew Speed (rev/sec) 80 60 50 40 35 24 16 13 11
TypeTitleSizeDate 
TypeTitleSizeDate 

3D Models and Outline/Dimension Drawings

DS4DS4 Email
DS6DS6 Email

3D Interactive Models

DS4 Series 3D Interactive ModelsDS4 Series 3D Interactive Models74.7 KB8/14/2013Email
DS6 Series 3D Interactive ModelsDS6 Series 3D Interactive Models75.2 KB8/14/2013Email
US Production