Precision Tables

Precision tables are best suited for positioning applications where accuracy and repeatability are more important than the axial thrust of the drive train. They can also be used in less precise applications that require adequate moment load support, and they’re ideal building blocks for creating complete multi-axis positioning systems. 

DS4-6 Medium

DS4/6 Series

DS Series precision tables provide outstanding performance, with the configuration flexibility to suit almost any single-or multi-axis application. Our proven magnetic stainless steel seal strip effectively seals the internal components from contaminants for durable performance in demanding industrial settings.

More about DS4/6 Series >>
URS Series medium image

URS Series

The URS Series of Kollmorgen Precision Tables offers compact dimensions while out performing conventional positioning tables. This is made possible by a unique “U” shaped guide rail and a recirculating bearing module, which provides the dual functions of a guide block and a ball screw nut.

More about URS Series >>
US Production