Electric Cylinders

Direct descendents of hydraulic and pneumatic cylinders, electric cylinders offer direct power transmission and electronic control, maximum thrust efficiency and superior mounting flexibility, including the ability to isolate the motor and main cylinder body from the work area. Our industry-leading electric cylinders are practically maintenance-free, providinga simple, cost-effective and highly adaptable solution for rigid or pivoting linear motion applications.

Electric Cylinders - N2 Medium

N2 Series Electric Cylinders

The N2 Series offers an economical, light-duty design with a small package size. Durable and easy to use, these electric cylinders provide simple extend-and-retract motion, with the ability to position either to predetermined stop locations or to an analog voltage input.

More about N2 Series Electric Cylinders >>
Electric Cylinders - EC1 Medium

EC1 Series

The EC1 Series offers a limited selection of application solutions designed to reduce cost and minimize cylinder frame size by 30 to 40 percent. The small package design is perfect for converting from pneumatic cylinders in many applications.

More about EC1 Series >>
Electric Cylinders - EC2 Medium

EC2 Series

EC2 Series electric cylinders are an economical solution for light to moderate thrust loads. With a choice of ball or lead screw designs, these cylinders yield quiet operation, low backlash and high accuracy with a selection of motor-to-screw reduction types.

More about EC2 Series >>
Electric Cylinders - EC3 Medium

EC3 Series

The EC3 Series provides a robust linear motion package for moderate to heavy thrust loads. They are available with a ball or lead screw and a variety of motor-to-screw reduction ratios, providing exceptionally quiet operation, low backlash and high accuracy.

More about EC3 Series >>
Electric Cylinders - EC4 Medium

EC4 Series

The EC4 Series is a heavy-duty motion package designed to move heavy thrust loads with superior precision and minimal backlash. This series features precision-rolled ball screws with a selection of motor-to-screw reduction ratios.

More about EC4 Series >>
Electric Cylinders - EC5 Medium

EC5 Series

For the heaviest thrust loads, our EC5 Series offers an extremely robust design with precision-rolled ball screws available with a selection of motor-to-screw reduction ratios. Like all our electric cylinders, they provide exceptional accuracy, low backlash and quiet operation.

More about EC5 Series >>
US Production