The XTRUE™ Series offers low-cost precision gearheads incorporating many of the features and benefits that distinguish our entire line of TRUE Planetary™ gearheads. With improved load capacity, a flexible mounting system and the ability to serve as an easy drop-in replacement, the XTRUE Series provides a cost-effective solution for many applications. Five frame sizes are available with gear ratios from 1:3 to 1:100.
Our ValueTRUE™ Series delivers high precision at a competitive price. With only 4 arc-minu... Learn More >>
AquaTRUE™ gearheads incorporate food-grade lubricants and washdown-ready housings and seal... Learn More >>
Our standard gearmotors combine the industry-leading torque density and speed capabilities... Learn More >>
Kollmorgen's 3D online modeling tool allows you to configure 2D/3D product views with download capability in just about any major format.