Right-angle gear meshes are typically limited to ratios from 1:1 to 3:1. Our PowerTRUE™ 90 gear technology uses an advanced tooth design that allows multiple teeth in the face gear to mesh simultaneously with a standard involute pinion, increasing the ratio range to 5:1 while boosting efficiency to 98%. PowerTRUE technology is available on NemaTRUE™, DuraTRUE™, UltraTRUE™ and ValueTRUE™ 90° gearheads.
Our ValueTRUE™ Series delivers high precision at a competitive price. With only 4 arc-minu... Learn More >>
The XTRUE™ Series offers a cost-effective solution with robust features. With five frame s... Learn More >>
AquaTRUE™ gearheads incorporate food-grade lubricants and washdown-ready housings and seal... Learn More >>
Kollmorgen's 3D online modeling tool allows you to configure 2D/3D product views with download capability in just about any major format.