EverTRUE™

EverTRUE™ Series gearheads are designed for continuous duty applications. These gearheads are lubricated for life and rated to last a minimum of 30,000 hours while running 24 hours per day, 7 days per week. Like all TRUE Planetary™ gearheads, the EverTRUE Series is designed for maximum torque capacity, high efficiency and low backlash.

Contact Us
1-540-633-3545

Companion Products

  • ValueTRUE™
    ValueTRUE™

    Our ValueTRUE™ Series delivers high precision at a competitive price. With only 4 arc-minu... Learn More >>

  • XTRUE™
    XTRUE™

    The XTRUE™ Series offers a cost-effective solution with robust features. With five frame s... Learn More >>

  • AquaTRUE™
    AquaTRUE™

    AquaTRUE™ gearheads incorporate food-grade lubricants and washdown-ready housings and seal... Learn More >>

Features 

  • Backlash: 4 arc-min
  • Ratios available from 4:1 through 100:1
  • Single piece output shaft
  • High-capacity tapered roller bearings and double full-complement needle bearings
  • Continuous-duty grease
  • Single-piece stainless steel output housing with integral internal gear
  • Input bearing with thermal compensation feature
  • Low operating temperatures
  • Rated at 30,000 hours life in continuous operation
  • Efficiency: 95%
  • Compatible with RediMount™ mounting system

 

Benefits 

  • Designed to run 24 hours a day, 7 days a week
  • High axial and radial load carrying capacity
  • High torque capacity
  • Smooth, quiet operation with minimal backlash
  • Quick, error-free mounting to almost any motor
  • Corrosion-resistant housing
  • “Lubed For Life” and virtually maintenance-free

 

 

Ready for Immediate Delivery
Mounting Type Inline
Precision 4 arc-minutes
Frame Sizes (mm) 100, 140, 180
Torque Capacity
Nm (lb-ft)
up to 1017 (750)
Ratio Availability 4:1, 5:1, 7:1, 10:1, 16:1, 20:1, 25:1, 28:1, 35:1, 40:1, 50:1, 70:1, 100:1
Radial Load Capacity
N (lbf)
up to 44600 (10027)
Mounting System RediMount™


 

US Production