top pick

AquaTRUE™

AquaTRUE™ gearheads are designed to withstand the frequent washdowns and harsh chemicals used in food and beverage packaging, pharmaceutical manufacturing and other industries with strict hygienic requirements. With IP66/IP67 and IP69K ingress protection, these gearheads eliminate the need for additional components such as enclosures, shielding or mechanical transmissions. Seamless, cylindrical 304 stainless steel housings resist corrosion and collection of bacteria.

Find a Distributor
Contact Us
1-540-633-3545

Companion Products

  • AKM Washdown and Food Grade
    AKM Washdown and Food Grade

    AKM Washdown and Washdown Food Series servomotors incorporate a protective 2-K coating, IP... Learn More >>

  • UltraTRUE™
    UltraTRUE™

    The UltraTRUE™ Series combines our highest-precision helical crowned gearing with TRUE Pla... Learn More >>

  • XTRUE™
    XTRUE™

    The XTRUE™ Series offers a cost-effective solution with robust features. With five frame s... Learn More >>

Features 

  • Corrosion-resistant 304 stainless steel housing with round design and no external seams
  • P66/IP67 andIP69K ingress protection on both input and output
  • Silicone gasket motor seal
  • NSF/ANSI 169 certification
  • Available in ratios from 3:1 to 10:1

Benefits 

  • Withstands frequent, high-pressure washdown and caustic cleaning chemicals
  • Eliminates the need for enclosures, shielding, mechanical transmissions and other costly, additional components
  • An ideal solution for any application with strict hygienic requirements, including:
    • Food handling and packaging
    • Water jet cutting
    • Beverage bottling and dispensing
    • Medical hygienic equipment
    • Pharmaceutical manufacturing and packaging
    • Meat slicing
    • Washdown applications 

 

 

Ready for Immediate Delivery
Mounting Type Inline
Precision 13 arc-minutes
Frame sizes (mm) 60, 80, 120, 160
Torque Capacity
Nm (Ib-ft)
up to 876 (646)
Ratio Availability 3:1, 4:1, 5:1, 7:1, 8:1, 10:1
Efficiency 93%
Axial Load Capacity N (lbf) @50RPM up to 14,122 (3175)
@1000RPM up to 5203 (1170)
Radial Load Capacity N (lbf) @50RPM up to 8000 (1798)
@1000RPM up to 1400 (315)