Our precision AKM™ Series gearmotors combine the industry-leading torque density and speed capabilities of AKM servomotors with the proven performance of our helically crowned ValueTRUE™ gearheads, providing a single, factory-integrated solution for demanding, high-torque applications. With backlash of only 4 arc-minutes, ValueTRUE gearheads offer unmatched smoothness, torque and precision. These gearmotors offer outstanding performance, with no assembly required.
We designed our next-generation AKD™ Series with the versatility, communications, power an... Learn More >>
We offer the highest-quality CAN, Ethernet, motor power and feedback cables.Learn More >>
Our standard AKM™ Series gearmotors combine the industry-leading torque density and speed ... Learn More >>
AKM Models
VoltageRating
Max Accel Torque for Ratio
4:1Nm (lb-in)
5:1 Nm (lb-in)
10:1Nm (lb-in)
25:1Nm (lb-in)
AKM21
480
60.0 (531)
32.9 (291)
70.0 (620)
AKM22
AKM23
—
AKM24
AKM31
113 (999)
111 (986)
58.6 (518)
126 (113)
AKM32
AKM33
AKM41
301 (2670)
303 (2680)
170 (1500)
370 (3270)
AKM42
AKM43
AKM44
AKM51
AKM52
AKM53
AKM54
AKM62
719 (6360)
720 (6370)
404 (3580)
867 (7670)
AKM63
AKM64
AKM65
Kollmorgen's online product selector can assist you in selecting the product that best fits your application needs.
Kollmorgen's 3D online modeling tool allows you to configure 2D/3D product views with download capability in just about any major format.