Our sixth generation of low-voltage pump and traction motor controllers sets new standards of quality, reliability, versatility and value—the result of our longtime experience with a global installed base. Available in voltages from 24-80V and power levels from 5 to 50kVA, the AC Superdrive (ACS) can accommodate almost any battery-powered electric vehicle application, communicating via CANopen or optional vehicle control I/O.
These compact controllers are suitable for use in steering applications as well as hydraul... Learn More >>
Our next-generation master controller system enables cost-effective control for forklifts... Learn More >>
These brushless AC induction motors are efficient, durable and virtually maintenance free,... Learn More >>