ACH200 Series Vehicle Controllers

The ACH200 three-phase hybrid drive is designed with the features and specifications to meet the requirements of larger hybrid vehicles. Built for ease of integration and rugged use in the most demanding commercial and defense environments, these controllers deliver a wide, constant power range thanks to our advanced field-weakening technology.

Contact Us
1-540-633-3545
  • Operation up to 800 VDC bus voltage
  • Designed for chassis or frame mounting
  • Liquid cooled
  • CAN communication, J1939 and / or CANopen
  • Three-phase permanent magnet motor or induction motor control
  • Both generator and motor operational mode
  • Resolver feedback
  • Speed, torque and voltage operation (closed current loop)
  • Current fold back as function of heat sink temperature and DC voltage
  • Developed with a life cycle approach in order to minimize environmental impact
  • Self-test, diagnostic and fault handling
  • Error and hour log
  • Motor/generator temperature supervision
  • Heat sink temperature supervision
  • I2t protection of IGBTs
  • Selectable switching frequency 1, 4, 8 kHz
  • Hazardous voltage Interlock on high voltage connectors
  • Total software configurability for reproducible performance, including best performance curve (BPC) and other programmable features
  • Several mechanical mountings available

 

Rating 

Peak Power (10 sec)  

200 kW (10sec)  

Continuous Power  

120 kW  

Efficiency  

98%  

Fundamental Frequency Range  

0-667 Hz  

Operational Voltage 

Nominal DC voltage  

500 – 725 VDC  

Liquid Cooling 

Max inlet cooling temperature  

65°C (149°F)  

Nominal cooling fl ow  

20 l/min  

Pressure drop @ nominal cooling fl ow and 65°C  

20 kPa (0.20 bar)  

Cooling hose connection  

ISO 1179-1 G 1”  

Environmental 

Ambient Operational Temperature  

-40 °C ¥85 °C (-40°F¥185°F)  

Storage Temperature  

-40 °C ¥85 °C (-40°F¥185°F)  

Vibration  

ISO 16750-3, rms acc 58 m/s2 96h (x,y,z)  

Shock  

30 g (total 6000 cycles á 6ms)  

Sealing  

IP6K9K  

Protection  

Withstands cleaning agents and liquids  

EMC  

E-mark  

Connectors 

I/O  

Souriau UT0  

Motor/Generator  

Shielded cable  

DC  

Shielded cable  

Current Ratings 

Nominal DC 

Voltage UDC V 

600 

Motor/Generator current 

(Peak) ARMS 

450 

Motor/Generator current 

(Continuous) ARMS 

263 

Logic Power Supply 

Voltage V 

Model ACH200-14: 14 (9-16 operating) 

Model ACH200-28: 28 (20-32 operating) 

TypeTitleSizeDate 
TypeTitleSizeDate 
TypeTitleSizeDate