ACD

The ACD is a compact controller suitable for use in steering applications as well as hydraulic and traction control for smaller vehicles such as class 3 lift trucks or golf carts. Built-in I/O capabilities accommodate the requirements of simpler vehicles without the need for a master controller.

Find a Distributor
Contact Us
1-540-633-3545

Companion Products

  • PSM Motors
    PSM Motors

    The brushless PSM motor is designed for use in advanced power steering (APS) applications,... Learn More >>

  • ACS Series Vehicle Controllers
    ACS Series Vehicle Controllers

    These 24-80V controllers are ideal for powering pump and traction applications in medium t... Learn More >>

  • VMC 30 Master Controller
    VMC 30 Master Controller

    Our next-generation master controller system enables cost-effective control for forklifts... Learn More >>

  • Small, efficient controller offers outstanding performance for traction, lift or steering applications
  • Rugged, dust- and water-protected design for safe operation in adverse environments
  • Integral mounting flanges and integrated connector ensure simple installation and reliable operation
  • Communicates via industry-standard CANopen protocol or directly from analog/digital inputs
  • Includes programmable features such as hill-hold, rollback braking, best performance curve (BPC) and delta-pos steering algorithms
  • Several I/O versions are available to accommodate various motor, feedback and I/O requirements
  • Support for service, diagnostics and downloading of software via the CAN bus

 

TypeTitleSizeDate 
TypeTitleSizeDate 
TypeTitleSizeDate