Vehicle Motor Controllers
Whether you need a small, battery-powered drive for a steer-by-wire system, a more powerful drive for traction motors and lift systems, or a high voltage three-phase drive to power large hybrid vehicles, Kollmorgen has the right solution. All our drives and controls use modern AC control techniques, communicate via the industry-standard CANopen protocol, and provide rugged, dependable performance.

ACS Series Vehicle Controllers
These 24-80V controllers are ideal for powering pump and traction applications in medium to large vehicles. Now in its sixth generation, the AC Superdrive (ACS) Series builds on our longtime, global experience to set new standards of quality, reliability, adaptability and cost.
More about ACS Series Vehicle Controllers >>
ACD
These compact controllers are suitable for use in steering applications as well as hydraulic and traction control for smaller vehicles. Built-in I/O capabilities accommodate the requirements of simpler vehicles without the need for a master controller.
More about ACD >>
ACH200
The ACH200 three-phase hybrid drive is designed with the features and specifications to meet the requirements of larger hybrid vehicles. Built for ease of integration and rugged use, these controllers deliver a wide, constant power range thanks to our advanced field-weakening technology.
More about ACH200 >>