Stepper Drives
Stepper positioning systems offer exceptional torque and accuracy, with the simplicity and versatility to suit a wide range of applications. The key to getting the most performance is to choose a high-quality motor and pair it with the optimum stepper drive for your particular application requirements.
Kollmorgen offers stepper motor drives with the versatility, ease-of-use and cost-effectiveness to suit virtually any stepper positioning application. With microstepping capabilities and no need for feedback systems, these stepper drives offer servo-like positioning with less complexity and a lower total cost.
Our stepper drives are available for 120/240 Vac and 20–75 Vdc power input. With a wide output power range, they provide the features and performance required for challenging stepper applications such as indexing, X-Y and X-Y-Z positioning, conveying, machine tools, robotics and more.
Modular stepper drives in the P5000 Series provide a compact, cost-effective solution for applications where an external DC power source is available. They are generally used where the driver will be directly integrated into the machine, or in systems where drivers for multiple axes will share a common DC power supply.
Packaged stepper drives in the P6000 and P7000 Series incorporate their own DC power supply along with the motor drive in a full enclosure. These stand-alone units operate directly from the facility’s AC power, providing motion control that’s easy to implement and configure for nearly any application. The P7000 Series also includes auto-tuning and motion profiling for the ultimate in functionality, smoothness, high-speed performance and innovation.

The P5000 is a compact micro-stepping stepper drive optimized for high system performance with Kollmorgen’s industry leading POWERMAX II stepper motors. It is an impressive yet simple addition to the Kollmorgen stepper drive family.
More about P5000 Stepper Drive >>
The P6000 is an AC input micro-stepping drive optimized for pairing with POWERPAC and POWERMAX stepper motors. With the simplicity of dip switches and the optimized performance from the complete system, this stepper solution brings increased machine performance without the associated complexity.
More about P6000 Stepper Drive >>
Kollmorgen's P7000 stepper drives provide you servo-like system performance with the cost and simplicity of a stepper solution. The P7000 combined with Kollmorgen's stepper motors provide unique level of system smoothness, functionality and performance.
More about P7000 Series >>
These modular, high-performance microstepping drives support a broad range of requirements. These drives offer excellent value for low voltage DC input-powered applications.
More about 6400 Series >>