MMC Smart Drive

MMC Smart Drives provide 0.5kW to 65kW continuous output power in a compact package. Available in both 230 and 460VAC systems, they include an integral power supply and plug-and-play cables for simple installation. PicPro® software provides ladder logic, function block and structured text languages for programming, along with parameter views, a software oscilloscope and autotune to simplify configuration, tuning and maintenance.

Contact Us
Contact Us
1-540-633-3545

Companion Products

  • MMC Standalone
    MMC Standalone

    For PiCPro systems, the MMC family provides integrated machine logic and motion control so... Learn More >>

  • Cables
    Cables

    We offer the highest-quality CAN, Ethernet, motor power and feedback cables.Learn More >>

 

Features

  • Wide output range from 1.8 to 108 Amps RMS/phase, continuous
  • Separate control power and line power inputs enable diagnostics and feedback tracking even when line voltage is off
  • Wide line voltage range: 100 to 240 VAC 1-phase input (230 volt drive) or 200 to 480VAC 3-phase input (460 volt drive)
  • Available on-board digital MMC controller for control of up to 16 axes
  • Compatible with incremental encoder, resolver, sine encoder, EnDat 2.1 sine encoder, BiSS sine encoder, and Comcoder feedback
  • All setup and tuning parameters are saved in nonvolatile memory on the drive and can also be saved to disk
  • Velocity loop bandwidth up to 400 Hz
  • Advanced speed control algorithms for superior control
  • External active shunt available (230 volt drive) or external passive shunt available (460 volt drive)
  • Phase-to-phase and phase-to-ground short circuit protection

 

Benefits

  • Autotune feature automatically detects load inertia for simple servo tuning
  • Digital design enables reliable, repeatable setup
  • High-bandwidth control loops accommodate the changing load conditions found in industrial applications
  • Plug-and-play cable sets and built-in power supply are engineered for easy installation and noise-free operation
  • Short-circuit protection and over-voltage, over-current, over-temperature detection to protect the drive, motor and application
  • Optically isolated I/O for noise immunity
  • Simple setup, programming, diagnostics and troubleshooting using Windows-based PicPro® software and real-time software oscilloscope

 

Model

Package

Cont. Current 
(amps)

Peak Current
(amps)

Dimensions
inches (mm) 
WxHxD

MMC-SD-0.5-230

Micro

2.5

7.5

3.69(94) x 10.13(257) x 6.12(156)

MMC-SD-1.0-230

Micro

5.0

15.0

4.69(119) x 10.13(257) x 6.12(156)

MMC-SD-2.0-230

Micro

10.0

30.0

4.69(119) x 10.13(257) x 6.12(156)

MMC-SD-1.3-460

Size 1

3.0

6.0

4.14(105) x 13.66(347) x 8.35(212)

MMC-SD-2.4-460

Size 1

5.5

11.0

4.14(105) x 13.66(347) x 8.35(212)

MMC-SD-4.0-460

Size 2

9.0

18.0

4.15(106) x 16.85(428) x 11.35(288)

MMC-SD-6.0-460

Size 2

13.5

27.0

4.15(106) x 16.85(428) x 11.35(288)

MMC-SD-8.0-460

Size 2

18.0

36.0

4.15(106) x 16.85(428) x 11.35(288)

MMC-SD-12.0-460

Size 3

27.5

55.0

6.1(155) x 21.65(550) x 11.36(288)

MMC-SD-16.0-460

Size 3

36.5

73.0

6.1(155) x 21.65(550) x 11.36(288)

MMC-SD-24.0-460

Size 3

55.0

110.0

6.1(155) x 21.65(550) x 11.36(288)

 

Assignable Digital Inputs

8, 24V DC optically isolated inputs

Assignable Digital Outputs

4, 24V DC optically isolated outputs, short circuit protected

Assignable Relay Output

1 Relay Output (typically used for brake control)

Analog Input

1 Analog Velocity or Torque command input

Feedback One (F1)

Motor Feedback - incremental encoder, high resolution encoder, resolver (resolver interface option module required)

Feedback Two (F2)

Secondary Feedback - incremental encoder

Drive Control Power

24V DC input for control power, independent of power section line voltage input

TypeTitleSizeDate 

Brochure

MMC_Smartdrive_Brochure_en-US_RevAMMC_Smartdrive_Brochure_en-US_RevA101.5 KB10/20/2011Email

General

MMC_Component-Selection_en-US_RevAMMC_Component-Selection_en-US_RevA489.1 KB11/8/2011Email
US Production