The CD Series operates directly from single- or three-phase 110 to 240 VAC input and provides continuous output current of 3, 6, 10 and 20 Amps RMS. These high-performance digital servo drives support current, velocity or position mode, and offer numerous position control options. These drives are supported for existing customers only. For new applications, we recommend the AKD Series
Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivi... Learn More >>
The Kollmorgen Goldline® Series provides optimum performance for applications that involve... Learn More >>
We designed our next-generation AKD™ Series with the versatility, communications, power an... Learn More >>
Model
Cx03
Cx06
Cx10
Input Voltage
Control logic
24 VDC (external logic option)
AC Line Voltage
115/230, 1 or 3 Phase
230, 3 Phase
Output Current
Continuous(A RMS per phase)
3
6
10
Peak time (sec)
0.5
2
Peak (A RMS)
9
18
20
Performance
Current loop BW(max KHz)
2.5
Current loop update rate(KHz)
16
Velocity loop BW(max Hz)
400
Velocity update rate(Hz)
4000
Position Loop Update rate(Hz)
2000
Analog Resolution
Bits
14