S700

The S700 is a digital servo drive with extended functionality that is ideal for complex drive tasks. It incorporates onboard Ethernet connectivity for use with EtherCAT® and SynqNet™, and the optional MMC memory card enables parameter records and firmware to be easily backed up in the field. A Safe Torque Off function is standard, and other safety functions can be added.

Find a Distributor
Contact Us
1-540-633-3545

Companion Products

  • AKM Series
    AKM Series

    Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivi... Learn More >>

  • Kollmorgen Automation Suite™
    Kollmorgen Automation Suite™

    Our premier general-purpose automation suite includes all the software and hardware you ne... Learn More >>

  • Cartridge DDR®
    Cartridge DDR®

    Our exclusive Cartridge DDR® servomotors combine the performance advantages of a frameless... Learn More >>

Features

  • CE, UL, GOST-R, TÜV safety tested
  • Operation directly from grounded 110 to 480 VAC, 1 or 3-phase, 50 to 60 Hz lines
  • Models with maximum continuous output current from 1.5 to 72 Amps RMS/phase
  • Safe Torque Off (STO) function onboard
  • Safety expansion cards available with SIL2 or SIL3 safety functions such as SDI, SLS, SS1, SS2, SBC and more
  • EtherCAT® and CANopen bus communication onboard
  • Slot for MMC memory card for backup and copy of parameters and firmware
  • Optimized resolver interface
  • Autotuning
  • Cogging suppression
  • Fastest feedback evaluation on the market

 

Benefits

  • High-speed current, speed and position control result in higher machine cycle rates
  • Safety functions SIL2 / SIL3 increase machine availability
  • IEC 61131 macro programming language inside makes motion flexible
  • Multi-interface and multi-feedback features provide compatibility with all standard controllers and feedback systems, reducing the need to stock multiple drive types
  • Onboard EMC filters and integrated power supply and brake resistor enable smaller switchgear cabinets
  • Memory card for parameter and firmware updates, autotuning features and connectors for all connections facilitate faster setup

 

Technical Data

 

Rated data  

DIM 

S701 

S703 

S706 

S712 

S7120P 

S724 

S7240P 

S748 

S772 

Rated line voltage  

V~ 

3 x 208V-10% … 3 x 480V+10%, 50/60 Hz 

Rated line power for S1 operation  

kVA 

1,1 

2,2 

4,5 

9 

9 

18 

18 

35 

50 

Auxiliary supply  

V= 

  

  

24 

  

  

Rated DC-link voltage  

V= 

  

  

290-675 

  

  

Rated output current (RMS value)  

-At 3 x 208 V  

A RMS 

2,5 

5 

6 

12 

12 

24 

24 

48 

72 

- At 3 x 230 V  

A RMS 

2 

4 

6 

12 

12 

24 

24 

48 

72 

- At 3 x 400 V  

A RMS 

1,5 

3 

6 

12 

12 

24 

24 

48 

72 

-At 3 x 480 V  

A RMS 

1,5 

3 

6 

12 

12 

24 

24 

48 

70 

peak output current (RMS value)  

A RMS 

4,5 

9 

18 

24 

30 

48 

72 

96 

140 

 

Dimensions

 

Rated data  

DIM 

S701 

S703 

S706 

S712 

S7120P 

S724 

S7240P 

S748 

S772 

(H) Height incl. Fan 

mm 

345 

348 

385 

(W) Width 

mm 

70 

100 

190 

(D) Depth incl. Connector 

mm 

243 

  

TypeTitleSizeDate 

3D Interactive Models

S748-772_3D_en-US_RevAS748-772_3D_en-US_RevA1 MB10/14/2011Email

CAD Drawings

S701_712 DWG and DXR 2D CAD.zipS701_712 DWG and DXR 2D CAD.zip1.2 MB3/26/2012Email
S701_712_3d.zipS701_712_3d.zip5.6 MB3/26/2012Email
S724 ASCI(SAT) and DXF, 3D CAD.zipS724 ASCI(SAT) and DXF, 3D CAD.zip4.3 MB3/26/2012Email
S724 DWG and DXF 2D CAD.zipS724 DWG and DXF 2D CAD.zip444.2 KB3/26/2012Email