top pick

AKD™ Advanced Kollmorgen Drives™

The Kollmorgen AKD™ Series includes a complete range of Ethernet-based servo drives that are fast, feature-rich, flexible and easy to integrate into any application. These next-generation drives offer plug-and-play commissioning for instant, seamless access to everything in your machine. Paired with our best-in-class servo components, AKD drives offer industry-leading performance, communication options and power levels—all in a smaller footprint.

Find a Distributor
Contact Us
1-540-633-3545

Companion Products

  • Kollmorgen Automation Suite™
    Kollmorgen Automation Suite™

    Our premier general-purpose automation suite includes all the software and hardware you ne... Learn More >>

  • Cartridge DDR®
    Cartridge DDR®

    Our exclusive Cartridge DDR® servomotors combine the performance advantages of a frameless... Learn More >>

  • Cables
    Cables

    We offer the highest-quality CAN, Ethernet, motor power and feedback cables.Learn More >>

Features

  • Can be embedded with our innovative Kollmorgen Automation Suite™ for high-performance single- and multi-axis systems
  • Kollmorgen WorkBench graphical user interface for easy set-up and programming
  • Plug-and-play compatibility with Kollmorgen motors
  • Digital signal processor control supports reliable, repeatable steps
  • Optically isolated I/O with screw terminal I/O connectors
  • Highest bandwidth torque-and-velocity loops.  Fastest digital current loop in the market.
  • Full-frequency, wizard-based autotuning
  • Fast data acquisition with PC-compatible TCP/IP Ethernet service channel
  • Real-time performance feedback
  • Feedback Devices: Smart Feedback Devices (SFD), EnDat2.2, 01, BiSS, Analog Sine/Cos encoder, incremental encoder, HIPERFACE®, and resolver  
  • Multiple bus choices for system optimization, including EtherCAT®, SynqNet™, Modbus/TCP, CANopen®, EtherNet/IP and PROFINET.
  • SIL-qualified, over-voltage, current, and temperature detection provided for added dependability
  • Option cards available to increase I/O, add NVRAM and boost processing power

 

Benefits

  • Easy to use, with plug-and-play motor setup, advanced autotuning, and an intuitive graphical interface for programming and troubleshooting
  • The fastest drive in its class for the most precise motion and highest throughput
  • Versatile, with support for multiple Ethernet connectivity options, feedback devices, bus choices and additional options
  • Robust, compact design with industry-leading power density
  • Available in power ranges to suit virtually any application requirement

 

120/240 VAC 
1Ø/3Ø (85-265 VAC)
 

Continuous 
Current (A RMS)
 

Peak Current 
(A RMS)
 

Drive Continuous 
Output Power (Watts)
 

AKD-x00306 

3 

9 

1100 

AKD-x00606 

6 

18 

2000 

AKD-x01206 

12 

30 

4000 

AKD-x02406 

24 

48 

8000 

240/480 Vac 
3Ø (187-528 VAC)
 

Continuous 
Current (A RMS)
 

Peak Current 
(A RMS)
 

Drive Continuous 
Output Power (Watts)
 

AKD-x00307 

3 

9 

2000 

AKD-x00607 

6 

18 

4000 

AKD-x01207 

12 

30 

8000 

AKD-x02407 

24 

48 

16,000 

TypeTitleSizeDate 

Instruction Sheets

GoldlinePowersupply_psr4_5_APP_en-US_RevAGoldlinePowersupply_psr4_5_APP_en-US_RevA139.3 KB10/20/2011Email