Chokes and Filters

Line filters address problems of induced noise and distortion, improving reliability and helping protect machine components from premature failure. Motor chokes compensate for high capacitive charge/discharge currents typical of shielded motor cables approximately 25 meters and longer, reducing current alternation noise and ripple that can damage components.

Find a Distributor
Contact Us
1-540-633-3545

Companion Products

  • AKD
    AKD

    We designed our next-generation AKD™ Series with the versatility, communications, power an... Learn More >>

  • S700
    S700

    The S700 is a digital servo drive with extended functionality to support complex drive tas... Learn More >>

  • S300
    S300

    These compact, easy-to-use servo drives operate directly from grounded 115 to 480VAC, 3-ph... Learn More >>

 Type Assignment

 

Drive 

Mains Filter 

AKD-P00306 to 02406 (120 to 240V) 

FN-type Schaffner filters recommended 

AKD-P00307 to 02407 (240 to 480V) 

Not required 

S700 

Not required 

Order Codes

 

Drive 

Schaffner Filter 

Description 

AKD-x-00306 

FN2320Y-10-06 

Mains Filter - single phase, 230 V AC, CE*, UL 

AKD-x-00606 

FN2320Y-10-06 

Mains Filter - single phase, 230 V AC, CE*, UL 

AKD-x-01206 

FN2070-12-06 

Mains Filter - single phase, 230 V AC, CE*, UL 

AKD-x-00306 

FN3258-7-45 

Mains Filter - three phases, 480 V AC, CE*, UL 

AKD-x-00606 

FN3258-16-45 

Mains Filter - three phases, 480 V AC, CE*, UL 

AKD-x-01206 

FN3258-16-45 

Mains Filter - three phases, 480 V AC, CE*, UL 

AKD-x-02406 

FN3258-30-47 

Mains Filter - three phases, 480 V AC, CE*, UL 

 

* No EC directive matches mains filters. You can use these filters in Europe, because they are manufactured according to harmonized standards concerning creeping and voltage distances.

For current ratings, size and connection/terminal information, see the AKD/S700 Accessories Manual. 

Type Assignment

 

Drive* 

Motor choke 

Approvals 

Condition 

AKD-P003x to AKD-P006x 

3YLN-06 

CE, UL 

Motor cable > 25m 

AKD-P012x 

3YLN-14 

CE, UL 

Motor cable > 25m 

AKD-P024x 

3YLN-24 

CE, UL 

Motor cable > 25m 

S701 to 724 

3YLN-xx 

CE, UL 

Motor cable > 25m 

S748/772 

Not required 

* No EC directive matches mains filters. You can use these filters in Europe, because they are manufactured according to harmonized standards concerning creeping and voltage distances.

For current ratings, size and connection/terminal information, see the AKD/S700 Accessories Manual.