We offer Value Line and Flex Line cables for power and feedback connection of AKD™ Series drives with our AKM™, CDDR™ and DDR™ servomotors. These cables differ in how they are connected to the drive, due to varying requirements for minimum code distances, different shielding concepts depending on rated voltage, and current load.
We designed our next-generation AKD™ Series with the versatility, communications, power an... Learn More >>
Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivi... Learn More >>
Instead of the moving rod of an electric cylinder, these rodless positioners feature a mo... Learn More >>
Model
Power Cable
Power Cable with Brake Leads
SFD
EnDat2.2, 01 & BiSS
AKM to 6 Amps
VP-507BEAN-XX
VP-508CFAN-XX
VF-DA0474N-XX
VF-SB4474N-XX
AKM to 12 Amps
VP-508CEAN-XX
AKM to 20 Amps
VP-508DEAN-XX
VP-508DFAN-XX
CDDR to 6 Amps
n/a
CDDR to 12 Amps
CDDR to 20 Amps
DDR to 6 Amps
DDR to 12 Amps
DDR to 20 Amps
XX = length in meters (1, 3, 6, 9, 12) Example: VP-507BEAN-09 (9 meter cable).
Other feedback choices are available. Contact customer support for details.
CP-507CCAN-XX-X
CP-507CDAN-XX-X
CF-DA0374N-XX-X
CF-SB7374N-XX-X
CP-508DCAN-XX-X
CP-508DDAN-XX-X
AKM to 24 Amps
CP-508EDBN-XX-X
Note 1: XX-X = length in half-meters up to 50 meters (1, 3, 6, 9, 12 standard) Example: CP-507CCAN-03-5 (3.5 meter cable).
Note 2: Other feedback choices are available. Contact customer support for details.
Note 3: Other lengths are available. Contact customer support for details.