Motor and Drive Accessories

Kollmorgen is your single-source supplier for all the accessories you need to install your complete motor/drive solution.

Accessories - Cables - Medium

Cables

We offer the highest-quality CAN, Ethernet, motor power and feedback cables.

More about Cables >>
Product image not available

Regen Resistors

During braking with the aid of the motor, electrical energy is fed back into the drive. If excess energy is not dissipated, an over-voltage fault can occur. A regeneration or “regen” resistor allows your drive to function normally during deceleration.

More about Regen Resistors >>
Product image not available

Chokes and Filters

Line filters improve reliability and help protect machine life in less stable environments. Motor chokes reduce radiated emissions and are recommended for applications with cable lengths greater than 25 meters.

More about Chokes and Filters >>
Product image not available

Power Supplies

Most of our drives feature integrated power supplies. However, some models require an external power supply, and some feature a DC bus that allows you to power multiple drives from a single external supply. We offer power supplies for use in these situations.

More about Power Supplies >>