Worldmap
English (U.S.) Current Location

Wire Guidance


Danaher Motion image  

WGU20 - Wire Guidance


 

The WGU system utilizes a wire embedded in the section of floor where the automatic steering is desired. The wire is excited by an audio-frequency current and produces a magnetic field. The magnetic field is detected by the vehicle based WGU system and the WGU system will command the APS unit to steer the truck along the wire.

The primary application of the unit is battery operated industrial lift trucks and the product is designed as an extension to the present line of controls and drives. WGU excels in narrow-aisle stores where automatic steering is safer and gives more rational truck control. Two antennas, one for each direction, are connected to the WGU giving offset and angle information for guidance after a pilot line. The WGU unit is a slave unit in a CANopen-system and utilizes a vehicle master controller for mode-handling.

Features

  • Wide operating voltage from 24V to 80V. With built-in undervoltage, overvoltage, and reverse polarity protection
  • Standard CANopen interface for simple and reliable communication
  • Easy installation with antennas directly connected to WGU
  • Antennas with angle information for improved catching of wire
  • Simple, automatic calibration of frequencies and amplitudes makes installation quick
  • Software algorithms for filter functions improves stability and adds flexibility
  • Vehicle Service Tool approved for simple service and diagnostic functions
 
Find A Dealer
Partner Extranet
Contact Us
Customer Support
Newsletter Signup

What are you interested in? (check all that apply) 

Articles, upcoming events, product news & announcements.

Notifications for new webinars, training, and educational opportunities.