Any film, any bag or pack, any fill material. From multi-head auger machines to volumetric cup fillers to complex combination systems that incorporate upstream and downstream functions, Kollmorgen allows total coordination and control of axes.
Our Cartridge DDR® motors provide the performance advantages of a frameless, direct-drive motor for precise, compliance-free web control—while offering the fast, simple installation of a full-frame motor. And our next-generation 2G Motion System enables microsecond registration via the industry’s fastest servo control loops, with drives and motors perfectly matched for optimum power, torque and responsiveness.