AKD Servo Drive and AKMH Stainless Steel Servo Motor One Cable Package

AKD Servo Drive and AKMH Stainless Steel Servo Motor One Cable Package - Adaptable: The Optimal Motor for every Drive. AKMH stainless steel motors are delivered with AKD servo amplifiers suited to the application. The standard series AKD for central mounting in the control cabinet and the AKD-N series with the AKD-C power supply module, which is particularly efficient in machines with multiple spatially distributed axes, are available for the construction of a decentralized servo system. Two housing types for optimal installation: In conjunction with gearhead, the front mounting version forms compact drive train. The flange version is best suited for backwards screw connection.

5 Solutions for Hygienic Environment

Contact
Contact Us
+49 2102 9394 0

Companion Products

  • AKD® Servo Drive
    AKD® Servo Drive

    We designed our next-generation AKD® Series with the versatility, communications, power an... Learn More >>

  • AKMH Stainless Steel Series
    AKMH Stainless Steel Series

    The new AKMH Series is built to withstand the most rigorous of washdown regimens. The comb... Learn More >>

  • KSM Safety Solutions
    KSM Safety Solutions

    Kollmorgen completes the motion safety chain from sensor to drive with innovative KSM Safe... Learn More >>

Increased Productivity Due to Reduced Cleaning limes

  • Ideal for machines with an open design
  • No expensive protective devices, no difficult to reach corners which gather dirt
  • Quick and simple yet safe cleaning

Fulfills the EHEDG and 3A hygiene Standards

  • Lubricant and seals adhere to FDA standards
  • Stainless steel round housing with a roughness of 0,8 µm and the design where all edges have a radius of R1.5 prevents dirt deposits

High Operational Safety

  • Design in the IP69K degree of protection: Safe with high pressure cleaning with water pressures of up to 100 bar.
  • No error prone plug connections due to firmly mounted cable
  • Single cable technology with digital feedback (Digital Resolver SFD3 or HIPERFACE® DSL)

Innovative Motor Design with Superior Efficiency

  • Torque derating under 20%
  • High speed of up to 8,000 rpm offers more flexibility with gearhead fitting and increased productivity through higher output speed with the same torque
  • AKMH2 is the most compact hygienic servo motor on the market

19 Sizes for Optimal Design of the Drive

  • 5 sizes with 4 respective lengths and winding options for optimal adaptation to the servo amplifier
  • Two housing designs for front or flange mounting

Options

  • Feedback option Digital Resolver SFD3 or HIPERFACE® DSL
  • Brake option 
  • Optional FDA food grade approved tubing over cable
  • Cable length 1 m to 15 m