top pick

A synchronous motor for washdown: an economic alternative to stainless steel

AKM Washdown series synchronous motors are a practical and cost-effective alternative to motors that employ high grade stainless steel housings. With IP67 rated PTFE sealing, a special two-component epoxy coating and stainless steel output shafts these synchronous motors ensure complete resistance to corrosive chemicals including highly alkaline or acidic cleaning products. For use in food, beverage and packaging industries which are subject to the strict hygienic regulations, a food-grade model is also available that additionally features food-safe lubrication and materials. With the performance characteristics of the AKM permanent magnet motor range. this washdown synchronous motor is available in frame sizes 2 through 6, with several standard stack-lengths with a wide choice of winding, feedback and connection options.

Contact
Contact Us
+49 2102 9394 0

Companion Products

  • AKD® Servo Drive
    AKD® Servo Drive

    We designed our next-generation AKD™ Series with the versatility, communications, power an... Learn More >>

  • S700 Servo Drive
    S700 Servo Drive

    The S700 is a digital servo drive with extended functionality to support complex drive tas... Learn More >>

  • Kollmorgen Automation Suite™
    Kollmorgen Automation Suite™

    Our premier general-purpose automation suite includes all the software and hardware you ne... Learn More >>

Features

  • Frame sizes 2 through 6
  • Static torques from 1 to 25 N-m
  • Available with a wide range of standard lengths, windings, feedback systems and connection technologies
  • Resistant to corrosive chemicals including highly alkaline or acidic cleaning products
  • Food-grade version complies with FDA requirements, including lubricants and materials safe for incidental contact and consumption
  • IP67 seal design featuring PTFE shaft seal
  • Stainless steel shaft
  • Also available with brake

 

Benefits

  • Ideal for applications subject to strict hygiene regulations
  • A cost-effective solution for any application that requires periodic washdown
  • Increased motor life
  • Higher purification rating
  • No additional cover or special protection required for the motor casing
  • Meets the needs of a wide range of applications without requiring expensive, high-grade stainless steel for the motor casing
  • Stainless steel used for motor shaft, screws and connectors

 

 

Frame Size 

AKM1 

AKM2 

AKM3 

AKM4 

AKM5 

AKM6 

Stack Length 

1,2,3

1,2,3,4

1,2,3

1,2,3,4

1,2,3,4

2,3,4,5

Windings 

B,C,D,E

C,D,E,
F,G

C,D,E,H

C,E,G,
H,J,K

E,G,K,
L,M,N

G,K,L,
M,N,P

Max BUS (VDC) 

320

640

640

640

640

640

Max Stall Tc
Nm (lb-in)
 

0.409
(3.62)

1.4
(12.6)

2.88
(25.5)

6.0
(53.1)

14.1
(125)

25.0
(221)

Max Tp
Nm (lb-in)
 

1.46
(12.9)

4.82
(42.7)

10.22
(90.5)

20.4
(181)

38.4
(340)

65.2
(577)

Max Rated N 

8000

8000

7000

6000

6000

6000

Max Rated Power
@ Max BUS
kW (Hp)
 

.30
(.41)

.54
(.72)

1.19
(1.59)

1.73
(2.32)

3.87
(5.19)

6.16
(8.25)

Chemical Resistance
(Ph)
 

2–12

2–12

2–12

2–12

2–12

2–12

Ingress Protection 

IP67

IP67

IP67

IP67

IP67

IP67

Shaft 

Stainless Steel

Stainless Steel

Stainless Steel

Stainless Steel

Stainless Steel

Stainless Steel

Housing 

Stainless Steel*

Stainless Steel*

Stainless Steel*

Stainless Steel*

Stainless Steel*

Stainless Steel*