AKMH Stainless Steel Series
AKMH Stainless Steel Series

The new AKMH Series is built to withstand the most rigorous of washdown regimens. The combination of the AKMH’s IP69K construction and corrosion resistant materials, make for a servo motor that will ... Saiba mais >>

History
History

The year 2016 marks Kollmorgen’s 100-year anniversary, a century of innovative solutions that have brought big ideas to life, kept the world safer, and improved peoples lives.Through the decades, ... Saiba mais >>

Our AC motors are genuine servo motor packages

With a wide choice of high performance brushless AC motors, as standard rotary servo motor types or as both frameless and housed direct-drive designs that use the customers' bearing system, Kollmorgen provides one of the broadest AC motor ranges available today. In combination with our servo drives and motion controls we offer advanced electric motor solutions for the most demanding applications. Kollmorgen provides complete application support for system integrators, machine builders and OEMs as part of co-engineered projects to build a better machine faster.

Kollmorgen Servo Motor_m.jpg

Servo Motors

Kollmorgen brushless synchronous servo motors employ a special AC motor system in a compact housed design with high efficiency, superior torque to inertia ratio and excellent reliability. These electric motors provide maximum power density in an exceptionally wide choice of speed and torque ratings, with unprecedented performance and environmental installation options.

More about Servo Motors >>
Kollmorgen AKM4 Geared Motor Washdown_m.jpg

Gear Motors

Thanks to the Washdown, Washdown Food and Hygienic type AKM gearmotors, Kollmorgen has been able to realize most of the transport and rotary applications in the food and beverage industry, as well as downstream packaging using standardized drive solutions.

More about Gear Motors >>
Kollmorgen Direct Drive Linear and Rotary Motors

Direct Drive Linear und Rotary Motors

For demanding applications in confined spaces, Kollmorgen KBM™ series frameless and brushless torque motors are the perfect choice; whilst the Cartridge DDR® range combines the performance advantages of a frameless motor with the ease of installation of a full-frame motor. These electric motors offer all the classic benefits of direct-drive AC motor systems over traditional mechanical transmissions.

More about Direct Drive Linear und Rotary Motors >>
Product image not available

Discontinued Motors

The following products have been discontinued. Please contact your Kollmorgen representative to obtain a suitable replacement.

More about Discontinued Motors >>