8 Ch Digital Output 0.5A
These 8-Channel Digital Output terminals provide an electrically isolated connection of 24 V binary control signals from the automation unit to the actuators. Output terminals are protected against reverse polarity connection, overload and short circuit. LEDs indicate the signal status of each channel. These units are particularly useful for saving space in control cabinets, using single-ended inputs.
Specifications

| Technical Data | AKT2G-DT-008-000 |
|---|---|
| Number of outputs | 8 |
| Non-reactive outputs | yes (see Interference-Free EtherCAT Terminals) |
| Load type | ohmic, inductive, lamp load |
| Nominal output voltage | 24 VDC (-15% / +20%) |
| Switching times | TON: 60 µs typ.; TOFF: 300 µs typ. |
| Output current per channel | maximum 0.5 A (short-circuit proof) |
| Switch-off energy (inductive) | max. 150 mJ/channel |
| Current consumption from load voltage (power contacts) | typ. 15 mA |
| Supply voltage for electronic | via the E-Bus |
| Current consumption via E-bus | typ. 110 mA |
| Electrical isolation | 500 V (E-bus/field voltage) |
| Bit width in the process image | 8 output bits |
| Configuration | no address setting, configuration via TwinCAT System Manager |
| Weight | approx. 55 g |
| Permissible ambient temperature range during operation | Aligned in horizontal installation position: -25°C ... +60°C (extended temperature range) All other installation positions: -25°C ... +45°C |
| Permissible ambient temperature range during storage | -40°C ... +85°C |
| Permissible relative humidity | 95%, no condensation |
| Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
| Mounting | on 35 mm mounting rail conforms to EN 60715 |
| Vibration/shock resistance | according to EN 60068-2-6/EN 60068-2-27, see also Installation instructions for terminals with increased mechanical load capacity |
| EMC resistance burst/ESD | conforms to EN 61000-6-2 / EN 61000-6-4 |
| Protection class | IP20 |
| Installation position | see note Constraints regarding installation position and operating temperature range |
| Approval | CE, cULus, ATEX |
Media & Downloads
| Title | File Language | Date | Share URL |
|---|---|---|---|
| AKT2G I/O Manual EN | English | |
Share URL /sites/default/files/public_downloads/AKT2G_IO.pdf |
These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| AKT2G_SDI_safety certificate_FSM_EU_Eng | English | |
Share URL /sites/default/files/2024-09/AKT2G_SDI_safety%20certificate_FSM_EU_Eng.pdf |
| AKT2G_SDO_safety certificate_FSM_EU_Eng | English | |
Share URL /sites/default/files/2024-09/AKT2G_SDO_safety%20certificate_FSM_EU_Eng.pdf |
| Kollmorgen EU Declaration of Conformity AKT2G (DE) | English | |
Share URL /sites/default/files/public_downloads/ce_AKT2G%20IO_e.pdf |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| AKT2G CAD Models & 2D Drawings | English | |
Share URL /sites/default/files/2025-02/AKT2G-3D-Models.zip |
Brake Chopper Terminal
Stepper Motor Terminal, 50 V DC, 5 A, Vector Control
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.