Distributed fieldbus devices

Kollmorgen Automation Suite™ includes a large selection of remote I/O slices and couplers, all configured for auto-recognition and auto-configuration within our Integrated Development Environment.

KAS Bus End Terminal Medium

Bus Couplers and Specialty Modules

These devices include our EtherCAT Bus Coupler, Standard-Bus End Terminals, Isolation/Separation Terminals, Standard-Bus and Fused Power Feeds, and the PROFIBUS Coupler.

More about Bus Couplers and Specialty Modules >>
KAS 4Ch Digital Input Medium

Digital Input

We offer 4- and 8-Channel Digital Inputs.

More about Digital Input >>
KAS 4Ch Digital Output Medium

Digital Output

These 0.5A Digital Outputs are available in 4- and 8-channel versions.

More about Digital Output >>
KAS analog input 4-8 Ch Medium

Analog Input

4 and 8-Channel Analog Inputs at are available in 0 to+10V and 0 to 20mA versions.

More about Analog Input >>
KAS analog output 010 VDC Medium

Analog Output

We offer 4- and 8-Channel Analog Outputs with a choice of 0 to 20mA or 0 to 10V signaling, as well as a 2-Channel Analog Output at 4 to 20mA.

More about Analog Output >>
KAS 2Ch Thermoocouple Medium

Thermocouple

These inputs offer a choice of two or four terminals that allow direct connection of thermocouples

More about Thermocouple >>
KAS Relay Medium

Relay

This 2-channel output terminal has two single-contact relays connected to the power contacts, which are suitable for use up to 230 VAC.

More about Relay >>