Skip to main content
EtherCAT® Bus Coupler

EtherCAT® Bus Coupler

The EtherCAT® Bus Coupler connects the real-time Ethernet system with modular, extendable electronic terminal blocks. A complete unit consists of a bus coupler, a set of bus terminals and one end terminal.

Global
Product available worldwide

Features

The EtherCAT Coupler connects EtherCAT, the real-time Ethernet system, with the modular, extendable electronic terminal blocks. A unit consists of a Bus Coupler, a set of terminals, and one end terminal.

The Bus Coupler recognises the connected Bus Terminals and automatically allocates them into the EtherCAT process image. The Bus Coupler is connected to the network via the upper Ethernet interface. The lower RJ 45 socket may be used to connect further EtherCAT devices in the same strand.

In the EtherCAT network, the EtherCAT Coupler can be installed anywhere in the Ethernet signal transfer section (100BASE-TX) – except directly at the switch.

EtherCAT (Ethernet Control Automation Technology) is the Ethernet solution for industrial automation, characterized by outstanding performance and particularly simple handling. EtherCAT enables the Ethernet star topology to be replaced with a simple line structure. Optionally, EtherCAT may also be wired in the “classic” way using switches, in order to integrate further Ethernet devices. The master requires no special plug-in card and can be implemented on any existing Ethernet controller using a very simple interface. EtherCAT is therefore also well suited to small and medium control applications, where it will also open up new areas of application for distributed I/Os.

For EtherCAT a separate I/O system in protection class IP 20 is available in the form of EtherCAT Terminals. In contrast to Bus Terminals, where the fieldbus signal is implemented within the Bus Coupler on the internal, fieldbus-independent terminal bus, the EtherCAT protocol remains fully intact down to the individual terminal.

The EtherCAT Coupler supports the operation of all Bus Terminals. As far as the user is concerned, handling of the analog inputs/outputs is not different to other series. The information is available in the process image of the controller for processing in the form of a byte array.

The analog and multifunctional Bus Terminals can be adapted to each specific application. Depending on the type, the analog Bus Terminals’ registers contain temperature ranges, gain values and linearisation characteristics. The Bus Terminals store settings permanently and in a fail-safe manner. Optionally, the Bus Terminals can also be controlled by the control system. Via function blocks (FBs), the programmable logic controller (PLC) handles configuration of the complete periphery during the start up phase. If required, the controller can upload the decentralized created configuration data in order to centrally manage and store this data. Therefore, new adjustments are not necessary in the event of replacement of a Bus Terminal. The controller automatically sets the required setting on power up.

Specifications

EtherCAT Specifications

CharacteristicAKT2G-ECT-000-000
Protection ClassIP20
Higher level network technology100 MBit FastEthernet (100BASE-TX)
Higher level network - max. connection length100 m
Higher level network connection technologyRJ45
higher-level network protocolEtherCAT Device Protocol
supports HotConnect with address setting on the deviceyes, Fast-Hot-Connect

 

Technical DataAKT2G-ECT-000-000
Task in the EtherCAT systemCoupling of EtherCAT Terminals (ECT-xxx) to 100BASE-TX EtherCAT networks
Number of EtherCAT Terminalsup to 65535 in the overall system
Number of peripheral signalsmax. 4.2 GB addressable IO points
Data transfer mediumEthernet 100BASE-TX (at least Ethernet CAT5 cable)
Cable length between 2 Bus Couplersmax. 100 m (100BASE-TX)
Protocol / Baud rateEtherCAT Device Protocol / 100 MBaud
HotConnectno
Delay1 µs typ.
Bus connection2 x RJ45
Power supply24 VDC (-15%/+20%)
Current consumption70 mA + (∑ E-bus current/4)
E-bus power supply (5 V)max. 2 A (-25 °C ... +55 °C)
max. 1 A (> +55 °C)
Power contactsmax. 24 VDC, max. 10 A
Electrical isolation500 V (power contact/supply voltage/EtherCAT)
Dimensions (W x H x D)approx. 44 mm x 100 mm x 68 mm
Weightapprox. 105 g
Permissible ambient temperature range during operation-25°C ... +60°C (extended temperature range)
Permissible ambient temperature range during storage-40°C ... + 85°C
Permissible relative air humidity95%, no condensation
Mountingon 35 mm mounting rail according to EN 60715
Vibration / shock resistanceconforms to EN 60068-2-6 / EN 60068-2-27, see also Installation instructions] for enhanced mechanical load capacity
EMC immunity / emissionconforms to EN 61000-6-2 / EN 61000-6-4
Protection classIP20
Installation positionvariable
ApprovalCE, ATEX, cULus, IECEx

Media & Downloads

Title File Language Date Share URL
AKT2G I/O Manual EN English
Share URL /sites/default/files/public_downloads/AKT2G_IO.pdf

These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.

Title File Language Date Share URL
AKT2G_SDI_safety certificate_FSM_EU_Eng English
Share URL /sites/default/files/2024-09/AKT2G_SDI_safety%20certificate_FSM_EU_Eng.pdf
AKT2G_SDO_safety certificate_FSM_EU_Eng English
Share URL /sites/default/files/2024-09/AKT2G_SDO_safety%20certificate_FSM_EU_Eng.pdf
Kollmorgen EU Declaration of Conformity AKT2G (DE) English
Share URL /sites/default/files/public_downloads/ce_AKT2G%20IO_e.pdf

These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.

Title File Language Date Share URL
AKT2G CAD Models & 2D Drawings English
Share URL /sites/default/files/2025-02/AKT2G-3D-Models.zip

Brake Chopper Terminal

The AKT2G-BRC-000-000 EtherCAT Terminal contains high-performance capacitors for stabilizing supply voltages. The AKT2G-BRC-000-000 can be used in conjunction with the AKT2G-SM-L15-000 or AKT2G-SM-L50-000 stepper motor drive terminals.
Learn More

Stepper Motor Terminal, 50 V DC, 5 A, Vector Control

The AKT2G-SM-L50-000 EtherCAT Terminal is intended for the direct connection of stepper Motors in the mid power range up to 5 A and a voltage range from 8-50 V. The compact stepper motor output stage is incorporated in the EtherCAT Terminal together with two digital inputs for limit switches.
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More