Bus End Terminal
Each EtherCAT terminal block must be terminated at the right hand end with a AKT2G-EM-000-000 bus end cap for mechanical and electrical protection. The Standard-Bus End Terminal does not provide any additional function or connection capability.
Specifications
| Technical Data | AKT2G-EM-000-000 |
|---|---|
| Electrical isolation | - |
| Bit width in the process image | 0 |
| Configuration | no address or configuration settings |
| Diagnosis | - |
| PE contact | no |
| Renewed infeed | - |
| Connection facility to additional power contact | - |
| Side by side mounting on Bus Terminals with power contact | yes |
| Side by side mounting on Bus Terminals without power contact | yes |
| Electrical connection to mounting rail | no |
| Weight | approx. 8 g |
| Permissible ambient temperature | -25°C ... +60°C (extended temperature range) |
| Permissible ambient temperature range (during storage) | -40°C ... +85°C |
| Permissible relative humidity | 95%, no condensation |
| Dimensions (W x H x D) | approx. 8 mm x 100 mm x 34 mm (width aligned: 5 mm) |
| Mounting | aligned to the last terminal in the terminal block |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC resistance burst/ESD | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protection class | IP20 |
| Installation position | variable |
| Approval | CE, ATEX, cULus |
Media & Downloads
| Title | File Language | Date | Share URL |
|---|---|---|---|
| AKT2G I/O Manual EN | English | |
Share URL /sites/default/files/public_downloads/AKT2G_IO.pdf |
These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| AKT2G_SDI_safety certificate_FSM_EU_Eng | English | |
Share URL /sites/default/files/2024-09/AKT2G_SDI_safety%20certificate_FSM_EU_Eng.pdf |
| AKT2G_SDO_safety certificate_FSM_EU_Eng | English | |
Share URL /sites/default/files/2024-09/AKT2G_SDO_safety%20certificate_FSM_EU_Eng.pdf |
| Kollmorgen EU Declaration of Conformity AKT2G (DE) | English | |
Share URL /sites/default/files/public_downloads/ce_AKT2G%20IO_e.pdf |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| AKT2G CAD Models & 2D Drawings | English | |
Share URL /sites/default/files/2025-02/AKT2G-3D-Models.zip |
Brake Chopper Terminal
Stepper Motor Terminal, 50 V DC, 5 A, Vector Control
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.