AKMH Stainless Steel Series
AKMH Stainless Steel Series

The new AKMH Series is built to withstand the most rigorous of washdown regimens. The combination of the AKMH’s IP69K construction and corrosion resistant materials, make for a servo motor that will ... Mehr erfahren >>

Linear Motion Systems

Kollmorgen offers linear motion systems. A linear motion system consists of a rotary motor combined with a mechanical actuator that converts the rotary motion of the motor to linear motion. Kollmorgen offers electric cylinders where the load is attached to a rod that moves in and out. These actuators are perfect for replacing air and hydraulic cylinders.

5 Solutions for Hygienic Environment

Kollmorgen_Linearaktuator_ERD_Reverse_75x75

ERD Actuator

ERD Electric cylinders from Kollmorgen offer strong thrust, high speed and exceptional positioning accuracy. Designed to provide a clean, efficient replacement for hydraulic actuators and pneumatic cylinders, these high-precision, closed-loop systems have rapidly become the preferred alternative for many linear applications.

More about ERD Actuator >>