ValueTRUE™
The ValueTRUE™ Series offers high-precision, low-cost gearheads featuring our helical-crowned TRUE Planetary™ technology. The internal gear is cut directly into the stainless steel output housing to increase torque capacity without increasing cost. With only 4 arc-minutes of backlash, ValueTRUE provides a simple drop-in replacement that’s both more precise and more affordable than most common helical gearheads.
Features
Features
- High-precision: 4 arc-min of backlash
- Drop-In, low cost replacement for most common helical gearheads
- RediMount compliant: simply align, mount and tighten to almost any motor
- Available in 8 frame sizes, with both in-line and right-angle versions
- Ratios from 4:1 to 100:1
Benefits
- High performance at a competitive price—up to 30% less than competing gearheads
- Helical crowned TRUE Planetary™ gearing improves load capacity, decreases backlash and enables smoother, quieter operation compared to non-helical gearheads
- PowerTRUE™ gear technology provides high torque capacity in a compact package
- Stainless steel output housing provides rock-solid durability and is suitable for environmentally sensitive applications
Specifications
Mounting Type | Units | Inline | Right-angle |
---|---|---|---|
Precision | 4 arc-minutes | 4 arc-minutes | |
Frame Sizes | mm | 60, 75, 90, 100, 115, 140, 180, 220 | 60, 75, 90, 100, 115, 140, 180 |
Torque Capacity | Nm (lb-ft) | up to 2969 (2190) | up to 2800 (2065) |
Ratio Availability | 4:1,5:1,7:1,10:1,16:1, 20:1, 25:1, 28:1,35:1,40:1,50:1,70:1,100:1 | 8:1,10:1,12:1,14:1,15:1,16:1,20:1, 25:1,28:1,30:1,35:1,40:1,50:1 | |
Radial Load Capacity | N (lbf) | up to 37910 (8523) | up to 37910 (8523) |
Mounting System | RediMount™ | RediMount™ |
Media & Downloads
Title | File Language | Date | Share URL |
---|---|---|---|
True Planetary Gearheads Installation EN | English | |
Share URL /sites/default/files/public_downloads/True_Planetary_Gearheads_Installation_en-US_rev2008.pdf |
Title | Language | Date | Share URL |
---|---|---|---|
Kollmorgen Catalogo Automazione e Motion Control IT | Italian | Share URLview | |
Kollmorgen Full-line Catalog | English | Share URLview | |
KOLLMORGEN Motion Control- und Antriebslösungen Katalog CH | German | Share URLview | |
Kollmorgen otomasyon ve hareket kontrol çözümleri kataloğu TR | Turkish | Share URLview | |
True Planetary Gearheads Brochure de-DE rev2005 | English | Share URLview | |
True Planetary Gearheads Brochure it-IT 2005 | English | Share URLview | |
True Planetary Gearheads Catalog EN | English | Share URLview | |
科尔摩根运动控制及伺服系统解决方案 | Chinese, Simplified | Share URLview |
Title | File Language | Date | Share URL |
---|---|---|---|
Blue Guide | English, German | |
Share URL https://eur-lex.europa.eu/legal-content/EN/TXT/?uri=OJ%3AC%3A2022%3A247%3ATOC |
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.