Our low backlash modular planetary gear units complement high precision servo positioning

Kollmorgen planetary gear units perfectly complement our wide range range of synchronous servo motors to provide high torque, low backlash positioning performance for demanding motion control applications where gearheads are essential. Available in a choice of precision grades and ratios, these planetary gearheads deliver the best torque to volume ratio, superior torsional stiffness and radial load capacity combined with low backlash performance that only Kollmorgen planetary gear systems and gearheads can provide.

Kollmorgen Xtrue precision gearheads _m.png

XTRUE™ PlanetaryGearheads

For applications where ultimate performance is required, XTRUE gearheads deliver improved load capacity and the best in precision of our True series planetary gear range. With five frame sizes, straight and 90° versions, and our RediMount™ mounting system, these precision gearheads provide easy installation and reliable performance.

More about XTRUE™ PlanetaryGearheads >>
Kollmorgen ValueTrue Planetary Gearheads_m.png

ValueTRUE™ PlanetaryGearheads

Where high precision at a competitive price is required, our ValueTRUE gearhead ticks all the boxes. With low backlash and availability in wide range of frame sizes and ratios, they are perfect as original equipment or as a drop-in replacement for most common helical gearheads.

More about ValueTRUE™ PlanetaryGearheads >>
Kollmorgen RediMount motor mounting system_m.png

RediMount™ System

With all TRUE Planetary gearheads from Kollmorgen having a RediMount compatible mounting system, we can provide high performance, low backlash performance to practically any type of motor available in the market. The innovative design, featuring an adapter sleeve and input housing, ensures that planetary gear mounting Is always quick, easy and error-free.

More about RediMount™ System >>