S700 digital servo drive with SIL2 and SIL3 safety

Growing demands on safety and productivity combined with ease of use, uncompromised reliability and fast time to market are just some of today's challenges facing machine builders and process engineers. With standard safety functions including STO (Safe Torque Off) and optional expansion cards for SIL 2 and SIL 3 that offer 'Safe Stop', 'Safe Limited Speed' and Safe Direction', the S700 series digital amplifier increases your machine system availability – making a real contribution to these factors. The high performance S700 features a very fast current control loop combined with a *fast drivebus* that helps to deliver the dynamic speed, position and axis synchronisation performance that is fundamental for real throughput and productivity increases - especially for complex drive tasks. All important feedback systema are supported including Single Cable Feedback SFD3 and Hiperface DSL. Drive options include a wide choice of fieldbus protocols and feedback interfaces, whilst one cable connection and seamless operation across Kollmorgen's extensive range of servo motors allows straightforward installation. Rated current options range from 1.5 A to 72 A, in a wide choice of standard single and three-phase line voltages The compact S700 is easy to set-up and tune, and may be programmed with a the built-in Macro programmer for simple single axis positioning functions or with IEC 61131- 3 Structured Text for more complex tasks. For communication of SIL2 and SIL3 safety functions, Kollmorgen offers Ethernet connectivity based systems such as EtherCAT® that include the appropriate safety-related protocols.

Contact
Contact Us
+49 2102 9394 0

Companion Products

  • Servo Motors
    Servo Motors

    Kollmorgen’s brushless servomotors offer the highest torque/inertia ratio over a broad ran... Learn More >>

  • Cartridge DDR®
    Cartridge DDR®

    Our exclusive Cartridge DDR® servomotors combine the performance advantages of a frameless... Learn More >>

  • KBM Series Frameless
    KBM Series Frameless

    The KBM™ series offers high performance, long life and simple installation in a motor kit ... Learn More >>

Features

  • CE, UL, TÜV safety tested, EAC
  • Operation directly from grounded 110 to 480 VAC, 1 or 3-phase, 50 to 60 Hz lines
  • Models with maximum continuous output current from 1.5 to 72 Amps RMS/phase
  • Safe Torque Off (STO) function onboard
  • Safety expansion cards available with SIL2 or SIL3 safety functions such as SDI, SLS, SS1, SS2, SBC and more
  • EtherCAT® and CANopen bus communication onboard
  • Single Cable Feedback SFD3 and Hiperface DSL
  • Slot for MMC memory card for backup and copy of parameters and firmware
  • Optimized resolver interface
  • Autotuning
  • Cogging suppression
  • Fastest feedback evaluation on the market

 

Benefits

  • High-speed current, speed and position control result in higher machine cycle rates
  • Safety functions SIL2 / SIL3 increase machine availability
  • IEC 61131 macro programming language inside makes motion flexible
  • Multi-interface and multi-feedback features provide compatibility with all standard controllers and feedback systems, reducing the need to stock multiple drive types
  • Onboard EMC filters and integrated power supply and brake resistor enable smaller switchgear cabinets
  • Memory card for parameter and firmware updates, autotuning features and connectors for all connections facilitate faster setup

 

Technical Data

 

Rated data

DIM

S701

S703

S706

S712

S7120P

S724

S7240P

S748

S772

Rated line voltage

V~

3 x 208V-10% … 3 x 480V+10%, 50/60 Hz

Rated line power for S1 operation

kVA

1,1

2,2

4,5

9

9

18

18

35

50

Auxiliary supply

V=

 

 

24

 

 

Rated DC-link voltage

V=

 

 

290-675

 

 

Rated output current (RMS value)

-At 3 x 208 V

A RMS

2,5

5

6

12

12

24

24

48

72

- At 3 x 230 V

A RMS

2

4

6

12

12

24

24

48

72

- At 3 x 400 V

A RMS

1,5

3

6

12

12

24

24

48

72

-At 3 x 480 V

A RMS

1,5

3

6

12

12

24

24

48

70

peak output current (RMS value)

A RMS

4,5

9

18

24

30

48

72

96

140

 

Dimensions

 

Rated data

DIM

S701

S703

S706

S712

S7120P

S724

S7240P

S748

S772

(H) Height incl. Fan

mm

345

348

385

(W) Width

mm

70

100

190

(D) Depth incl. Connector

mm

243

 

TypeTitleSizeDate 

Agency Approvals

Kollmorgen S700 EU Declaration of ConformityKollmorgen S700 EU Declaration of Conformity18.3 KB08/08/2016Email
Kollmorgen Zertifikate-Certificate de-enKollmorgen Zertifikate-Certificate de-en3.8 MB10/10/2017Email

Fieldbus

Kollmorgen S300-S400-S600-S700 Servo Drive EtherCAT Communication Manual enKollmorgen S300-S400-S600-S700 Servo Drive EtherCAT Communication Manual en972.9 KB19/08/2016Email
Kollmorgen S300-S400-S600-S700 Servo Drive Profibus Communication Manual enKollmorgen S300-S400-S600-S700 Servo Drive Profibus Communication Manual en811.8 KB30/05/2017Email
Kollmorgen S300-S600-S700 Servo Drive DeviceNet Communication Manual enKollmorgen S300-S600-S700 Servo Drive DeviceNet Communication Manual en1 MB21/04/2016Email
Kollmorgen S300-S700 Servo Drive CanOpen Communication ManualKollmorgen S300-S700 Servo Drive CanOpen Communication Manual550.9 KB19/08/2016Email
Kollmorgen S300-S700 Servo Drive Sercos Communication Manual enKollmorgen S300-S700 Servo Drive Sercos Communication Manual en820.1 KB21/04/2016Email

General

Kollmorgen Accessories for digital drive systems S300-S400-S600-S700Kollmorgen Accessories for digital drive systems S300-S400-S600-S7007.9 MB14/11/2017Email

Manuals

Kollmorgen S700 Servo Drive S701x2...S724x2 STO dual channel Instruction ManualKollmorgen S700 Servo Drive S701x2...S724x2 STO dual channel Instruction Manual2.8 MB13/03/2017Email
Kollmorgen S700 Servo Drive S748...S772 Instruction ManualKollmorgen S700 Servo Drive S748...S772 Instruction Manual2.6 MB13/03/2017Email
Kollmorgen S700 Servo Drive S748...S772 Instruction Manual FrenchKollmorgen S700 Servo Drive S748...S772 Instruction Manual French2.7 MB13/03/2017Email
Kollmorgen S700 Servo Drive Safety Guide de en fr it ruKollmorgen S700 Servo Drive Safety Guide de en fr it ru8.3 MB14/03/2017Email
Kollmorgen S700 Servo drive S701x2...S724x2 STO bicanal Manuel d'Instructions FrenchKollmorgen S700 Servo drive S701x2...S724x2 STO bicanal Manuel d'Instructions French3.3 MB21/12/2015Email
Kollmorgen S700 Servo drive S701x2...S724x2 STO dual channel Instruction Manual RussianKollmorgen S700 Servo drive S701x2...S724x2 STO dual channel Instruction Manual Russian211 B13/03/2017Email
Kollmorgen S700 Servo drive S748...S772 Instruction Manual RussianKollmorgen S700 Servo drive S748...S772 Instruction Manual Russian198 B13/03/2017Email

Safety

Kollmorgen S300 S700 Sistema Bibliothek LibraryKollmorgen S300 S700 Sistema Bibliothek Library211.6 KB23/10/2017Email
Kollmorgen S700 Servo Drive Safety Card Error ListKollmorgen S700 Servo Drive Safety Card Error List177.8 KB11/06/2012Email
Kollmorgen S700 Servo Drive Safety Card S1-2 Instruction ManualKollmorgen S700 Servo Drive Safety Card S1-2 Instruction Manual1.9 MB23/10/2017Email
Kollmorgen S700 Servo Drive Safety Card S2-2 Instruction ManualKollmorgen S700 Servo Drive Safety Card S2-2 Instruction Manual1.2 MB23/10/2017Email

Variable Commands

Kollmorgen S300-S700 ASCII Objektreferenz de-enKollmorgen S300-S700 ASCII Objektreferenz de-en7.2 MB17/01/2017Email
TypeTitleSizeDate 

Brochure

Kollmorgen Motion Safety BrochureKollmorgen Motion Safety Brochure2.2 MB02/10/2015Email

Catalog

Kollmorgen Automation Solutions CatalogKollmorgen Automation Solutions Catalog48 B12/02/2016Email