Press Releases - 2013

  • 26/11/2013

    Slimline: new AKD-N distributed servo drives

    Kollmorgen: single-cable connection technology further developed – resulting in 80% less cable required

    Read More
  • 07/10/2013

    Versatile servo technology for tomorrow’s machine design

    SPS/IPC/Drives: Kollmorgen showcases customer applications

    Read More
  • 31/07/2013

    Kollmorgen Motion expands safety

    Servo S700 now includes SLP and SLI

    Read More
  • 24/07/2013

    National Instruments to Resell Kollmorgen Motion Control Products Globally

    Partnership brings complete best-in-class solutions and support to global markets and industries

    Read More
  • 27/06/2013

    New Kollmorgen pluggable power storage modules support the DC bus

    Kollmorgen pluggable power storage modules support the DC bus - Re-using braking energy effectively and bridging of short power outages safely:

    Read More
  • 21/03/2013

    Kollmorgen Acquires Turkish Automation Specialists Elsim Electrotechnical Systems A.S.

    Acquisition builds on Kollmorgen’s commitment to delivering best-in-class motion control and machine automation solutions globally

    Read More
  • 07/03/2013

    Scalable solutions for all applications

    New drive packages with innovative single-cable interconnection: High performance with minimal hardware and wiring requirements

    Read More
  • 11/02/2013

    When steppers or induction motors are not enough: New VLM servo motors for value conscious applications

    Reliable and highly configurable motor solutions for many applications

    Read More
  • 23/01/2013

    AKD Servo BASIC: Less hardware, lower installation costs, higher performance

    Compact machine without an external PLC thanks to integrated single-axis motion control

    Read More
  • 07/01/2013

    Kollmorgen adds PROFINET interface to motion control platform

    Kollmorgen’s unique Kollmorgen Automation Suite (KAS) and the AKD PDMM now offer even more flexible options when choosing a communications system

    Read More