SERVO DRIVE AKD™ PDMM

 

More power and less components thanks to servo drive with integrated automation controller

20% less components,
30% more space
40% faster commissioning
deliver measurable advantages

Kollmorgen integrated its Kollmorgen Automation Suite™ platform with the family of AKD servo drives in a single, compact package to deliver a new, powerful solution - the highly flexible AKD PDMM. The AKD PDMM drive package offers a high-performance PLC and motion control functionality and can be programmed via the intuitive Pipe Network™ graphical environment. As an integrated automation platform, the Kollmorgen Automation Suite is specially designed for high-performance applications where multiple axes must be perfectly synchronised. The highly developed motion control system enables the machine to achieve higher bandwidth and increased throughput. The AKD PDMM not only improves the machine performance, throughput and accuracy - it also provides machine builders with the flexibility to use a single drive platform within the same graphical development environment (IDE) for many different applications. 

  AKD_PDMM 

 

 

 

 

 

  


  UK-Sticker 

 

  • Reduce panel space, wiring costs and build time 
  • Accelerate design time 
  • Minimise risk and maximise performance 
  • High-performance axis without separate control 
 
 
About us:
KOLLMORGEN is a leading provider of motion systems and components for machine builders around the globe, with over 70 years of motion control design and application expertise. 

AKD PDMM

 

Please fill out the following contact form to download our broschure for free and to learn more about our servo drives. 

 

  • JavaScript must be enabled!
    *Required