Controller Hardware

Kollmorgen offers a complete selection of controller hardware for any machine architecture. Controller options include standalone units and drive-resident controllers.

PCMM Medium image

PCMM

The PCMM, or Programmable Controller Multi-axis Master, is a high-performance, stand-alone machine controller. The 1.2GHz CPU runs the soft-PLC, EtherCAT master, and real-time motion engine to power machines big and small.

More about PCMM >>
PDMM Medium

Drive Resident Controller

The AKD PDMM™ provides an integrated servo drive and automation controller. It combines one AKD servo axis, a master controller that supports up to seven or more additional axes, and the full automation capability of Kollmorgen Automation Suite™ in a single, compact package.

More about Drive Resident Controller >>
Panel PAC Medium

Panel PAC (Discontinued - Limited Availability)

Discontinued - Kollmorgen Automation Suite Performance and High Performance Panel PAC Controllers, delivering the highest performance available from the Intel Celeron processor up to the Intel Core 2 Duo family. These rugged solutions deliver control and HMI capabilities in a single unit.

More about Panel PAC (Discontinued - Limited Availability) >>
Performance Box Controllers medium

Performance Box Controllers (Discontinued)

Discontinued - Kollmorgen Automation Suite Performance Box Controllers with a variety of CPU and memory choices to suit your application requirements. The rugged design withstands shock and vibration when used in close proximity to industrial machinery.

More about Performance Box Controllers (Discontinued) >>
US Production