Kollmorgen Recognized as 2014 Control Design Readers’ Choice in Stepper Motor Category
Kollmorgen Recognized as 2014 Control Design Readers’ Choice in Stepper Motor Category

Kollmorgen has been recognized by Control Design magazine as the 2014 Readers’ Choice for technology excellence in the Stepper Motor category. The Readers’ Choice awards are the result of an unaided ... Learn More >>

PDMM & PCMM Medium image

Automation Platforms

Kollmorgen provides a selection of automation platforms designed to complement our motion technologies, accommodate your existing systems and suit your preferred development style.

More about Automation Platforms >>
Drives - AKD Servo Drives - Kollmorgen


Kollmorgen offers a complete set of drives that offer advanced control technology, industry-leading performance, and simple commissioning.

More about Drives >>


The family of permanent magnet motors manufactured by Kollmorgen offers an extremely wide variety of size and package types. From frameless pancake motors to high acceleration housed/shafted motors, Kollmorgen offers the most complete range of high performance motors available today.

More about Motors >>
Linear Actuators - Electric Cylinders - Kollmorgen

Linear Motion Systems

Backed by many decades of experience and innovation, Kollmorgen’s rod, rodless and slide table positioning systems lead the industry in force, precision and quality. We offer a full selection of linear actuators ranging from 20 N to 25 KN of thrust force (5 lbf to 3,500 lbf), and from 100 mm to 1.5 m in length (4 in to 4.9 ft). All these products achieve positioning accuracy within 0.1mm (0.004")—less than the width of a human hair.


More about Linear Motion Systems >>
AKM-Gearmotor Medium


All our gearheads incorporate True Planetary gearing for high torque capacity, smooth operation and minimal maintenance. So you can count on optimum performance, whether you need a general-purpose gearhead, an ultra-precise model, a washdown or food-grade version, or a complete gearmotor.

More about Gearheads >>
VMC30 Electric Controller - Kollmorgen

Vehicle Controls

Kollmorgen’s powerful and flexible control systems enable electric vehicle manufacturers to concentrate on their core competencies, developing vehicles with unique capabilities and bringing them to market faster.

More about Vehicle Controls >>
Accessories - Cables - Medium


Kollmorgen is your single-source supplier for all the accessories you need to install your complete motor/drive solution.

More about Accessories >>
US Production